EPC Series - Internally bussed (PCB) Power Distribution Module

EPC
Roll Over to Zoom
EPC EPC Closed EPC Front EPC Empty

The EPC is an internally bussed, connectorized, sealed power distribution module, suitable for mounting in rugged commercial vehicle applications. The EPC is a product that has dense concentration of high power circuits and accepts plug devices like automotive fuses, diodes and relays to protect and control complex electrical systems. An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

 

Features and Benefits:

 

  • Electrical connectors support surface mount applications. Connectors configurable with various power I/0 supported
  •  Sealed rugged enclosure protects internal circuitry from harsh environments such as high shock, vibration, as well as moisture and contaminants. Sealed to IP67
  • included tether connects cover to base preventing misplacement
  • Lid includes 5 spare fuse locations 

 

Applications:

 

  • Main electric system distribution and protection
  • Can hold a compacity of 27 mini style fuses
  • Uses 3 Form C 280 series relays and 6 Form A 280 series relays
  • 2 separate power input buses
  • All relays share common ground circuit 

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionMax total continuous currentIngress ratingTemperature rangeDimensionsFuse TypeNumber of CavitiesCompare
LFLX0006Z-01Connectorized Power Distribution Module with IP67/IP69K200AIP67
IP69K
-40C to 85C179 x 155 x 69MINI
Relays
27