|
-
-
OBSOLETE 06/2017 - The 520CS and 520CP are fully-programmable, microcontroller-based, current-...More
-
Input Voltage (V): 100 to 130VAC, 200 to 250VAC, 400 to 500VAC
-
Output Form: SPDT
-
Mounting Method: Four #10 or #12 screws (3/4 in - 1 in in length)
|
-
-
The CP-5 is an undercurrent monitor designed to monitor one leg of a 3-phase system. It is commonly ...More
-
Input Voltage (V): 115VAC, 480VAC
-
Output Form: SPDT
-
Termination Type: 7 in.-lbs. 12-18AWG
|
-
-
The DCSA Series is a loop-powered, linear output current transducer that provides an output that is ...More
-
Output Voltage: 10 to 30VDC
-
Termination Type: Wire clamp for 22-14 AWG (0.336mm2-2.5mm2), Wire clamp for 22-14 AWG (0.336mm2-2.5mm2)
-
Mounting Method: DIN 1 and DIN 3 rail mounting
|
-
-
The ECS Series of single-phase AC current sensors is a universal, overcurrent or undercurrent sensin...More
-
Input Voltage (V): 120VAC, 230VAC, 24VAC, 24VDC
-
Output Form: Isolated SPDT
-
Termination Type: 0.25 in. (6.35mm) male quick connect terminals (5)
|
-
-
The ECSW Series of single-phase, AC window, current sensors includes adjustable overcurrent and unde...More
-
Input Voltage (V): 120VAC, 230VAC, 24VDC
-
Output Form: Isolated SPDT
-
Time Delay Range: 0.15 - 7s adjustable, 0.5 - 50s adjustable
|
-
-
The LCS10T12 connected to the LPM12 or LPMG12 indicator is a low cost, easy to use, go/no-go indicat...More
-
Termination Type: 12 in. (30.4cm) wire leads
-
Weight (lbs/g): ≅0.2oz (6g), ≅0.8oz (23g)
-
Information Not Available
|
-
-
The LCSC10T12 is a toroidal current sensor for use with the DCSA Series current transducer.
See data...More
-
Weight (lbs/g): ≅1oz (28.3g)
-
Information Not Available
-
Information Not Available
|
-
-
The LSR-0 is a self-powered load sensor intended for use as a proof relay. It is used to verify that...More
-
Termination Type: Torque: 7 in.-lbs.; Wire: 12-24AWG
-
Mounting Method: Four #6 screws 3/4 in in length
-
Dimensions: 1.67 H x 2.30 W x 3.56 D (42.4 x 58.4 x 90.4 mm)
|
-
-
The LSR-XXX load sensors use current levels to determine feed rates, tool wear, loss of prime on pum...More
-
Input Voltage (V): 115VAC, 230VAC, 24VAC
-
Output Form: SPDT
-
Termination Type: Torque: 7 in.-lbs.; Wire: 12-24AWG
|
-
-
The LSRU is a microcontroller-based family of load sensors. The LSRU family of products employ three...More
-
Input Voltage (V): 18 - 30VAC
-
Output Form: SPDT
-
Termination Type: Torque: 7 in.-lbs.; Wire: 12-24AWG
|
-
-
The LSRX is an AC current sensor designed to energize the output contact whenever 4.5 Amps or greate...More
-
Output Form: SPST - Form A
-
Termination Type: Torque: 3 in.-lbs.; Wire: 12-26AWG; 0.25 in quick-connect fast-on terminals, Torque: 3 in.-lbs.; Wire: 12-26AWG; Depluggable screw terminals
-
Mounting Method: Surface mount
|
-
-
The TCS Series is a low cost method of go/no go current detection. It includes a solid-state output ...More
-
Output Voltage: 24 to 240VAC; +10 / -20%, 3 to 50VDC
-
Output Form: NC, NO
-
Termination Type: 0.25 in. (6.35mm) male quick connect terminals
|
-
-
The TCSA Series is a loop-powered, linear output current transducer that provides an output that is ...More
-
Output Voltage: 10 to 30 VDC
-
Termination Type: 0.25 in. (6.35mm) male quick connect terminals
-
Mounting Method: Surface mount with one #10 (M5 x 0.8) screw
|