Semiconductors

pdf icon ESD Protection Solutions

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdf icon TVS Diode Array (SPA) Catalog

Littelfuse Silicon Protection Array family of TVS Diode Arrays (SPA® Diodes) are designed to protect analog and digital signal lines...

pdf icon TVS Diode Array SPA SM24CANA Datasheet

The SM24CANA TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients...

pdf icon TVS Diode Array SPA SP3003 Datasheet

The SP3003 has ultra low capacitance rail-to-rail diodes with an additional zener diode fabricated in a proprietary silicon avalanche technology to protect each I/O pin...

Littelfuse USB 3 ESD Protectionicon USB 3 0 Circuit ESD Protection Application Note

The Universal Serial Bus (USB) was released in 1996 to standardize connections between computer peripherals; more than 3.5 billion USB devices are expected to ship in 2012...

pdf icon TVS Diode Array SPA SP1005 Datasheet

The SP1005 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...