Satellite Radio

Satellite Radio


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

Battery Pack

  • 0805L

    PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • 1210L

    PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • 1812L

    PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • 2016L

    PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • 2920L

    PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • LRD

    LRD Series - Strap Type Polymer PTC 15V / 20V

  • LTD

    LTD Series - Strap Type Polymer PTC 15V / 24V

  • STD

    STD Series - Strap Type Polymer PTC 15V / 24V

  • VLD

    VLD Series - Strap Type Polymer PTC 12 V

  • VTD

    VTD Series - Strap Type Polymer PTC 16V

  • Thin Film Chip Fuses

  • SP0503BAHT

  • SP0503BAHTG

USB 2.0

USB 3.0

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3012

    Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

  • SP3011

    Littelfuse SP3011 SPA™ TVS Diode Array