Specialty Varistors


  • C-III

  • High Energy Radial Leaded Varistor

  • Size: 10mm, 14mm, 20mm

  • VMAX AC (V): 130, 140, 150, 175, 230, 250, 275, 300, 320, 1000

  • VMAX DC (V): 505, 560, 615, 670, 730, 745, 825, 850, 1200

  • FBMOV

  • Thermally Protected and Non-Fragmenting Varistor.

  • VMAX AC (V): 115, 130, 140, 150, 175, 230, 250, 275, 300, 320

  • VMAX DC (V): 150, 175, 185, 200, 230, 300, 330, 369, 400, 420

  • WTM (J): 340, 380, 420, 440, 450, 600, 660, 700, 740, 780

  • RA

    RA

  • Low Profile Varistor

  • Size: 16mm, 22mm, 8mm

  • VMAX AC (V): 6, 10, 14, 60, 75, 95, 115, 130, 140, 150

  • VMAX DC (V): 8, 14, 18, 81, 102, 127, 153, 175, 180, 200