AUMOV® Series - Varistors Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AUMOV® Series Varistor offers 50% greater surge withstanding capability than existing technologies on the market for low DC voltage applications. The maximum peak surge current is rated up to 5KA (8/20μs pulse) to protect sensitive automotive systems from voltage transients induced by load dump and other transient events. This AEC-Q200 (Table 10) compliant series is available in five disc sizes: 5mm, 7mm, 10mm, 14mm and 20mm. It features a wide operating voltage range from 14VAC to 42VAC and 16VDC to 50VDC.

 Features:

  • Meets the stringent quality standards of AEC-Q200 (Table 10)
  • UL recognized
  • Optional phenolic coating for operating temps up to 125°C
  • High peak surge current rating and energy absorption capability
  • Reduced footprint and volume required for voltage surge protection
  • High resistance to thermal cycles for phenolic coating
  • Lead free, halogen free and RoHS compliant

Benefits:

  • Meets automotive industry requirements
  • Suitable for  harsh automotive environments
  • Helps meet UL1449 requirements
  • Well suited for the passenger compartment and the stringent temperature requirements of under-the-hood electronics
  • Provides robust protection against overvoltages induced by load dump, jump start, and other transients

 

Applications:

  • Body electronics systems
  • Powertrain systems
  • Infotainment system
  • Automotive control module protection
  • Motor or inductive load transient suppression

Access specifications, certifications, check availability and order parts below

Catalog #SizeVMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityStockSamplesCompare
V05E14AUTO5141614002219.824.243Bi-directionalCheckOrder
V05E17AUTO517201.44002724.329.753Bi-directionalCheckOrder
V05E25AUTO525282.54003935.142.977Bi-directionalCheckOrder
V05E30AUTO530343.14004742.351.793Bi-directionalCheckOrder
V05E42AUTO5425054006861.274.8135Bi-directionalCheckOrder
V05E50AUTO5506524008290.273.8135Bi-directionalCheckOrder
V05E60AUTO560852.540010011090165Bi-directionalCheckOrder
V05E75AUTO5751003400120132108205Bi-directionalCheckOrder
V05E95AUTO5951254400150165135250Bi-directionalCheckOrder
V05H50AUTO5506524008290.273.8135Bi-directionalCheckOrder
V05H60AUTO560852.540010011090165Bi-directionalCheckOrder
V05H75AUTO5751003400120132108205Bi-directionalCheckOrder
V05H95AUTO5951254400150165135250Bi-directionalCheckOrder
V05P14AUTO5141614002219.824.243Bi-directionalCheckOrder
V05P17AUTO517201.44002724.329.753Bi-directionalCheckOrder
V05P25AUTO525282.54003935.142.977Bi-directionalCheckOrder
V05P30AUTO530343.14004742.351.793Bi-directionalCheckOrder
V05P42AUTO5425054006861.274.8135Bi-directionalCheckOrder
V05P50AUTO5506524008290.273.8135Bi-directionalCheckOrder
V05P60AUTO560852.540010011090165Bi-directionalCheckOrder
V05P75AUTO5751003400120132108205Bi-directionalCheckOrder
V05P95AUTO5951254400150165135250Bi-directionalCheckOrder
V07E14AUTO714162.28002219.824.243Bi-directionalCheckOrder
V07E17AUTO717202.88002724.329.753Bi-directionalCheckOrder
V07E25AUTO725285.58003935.142.977Bi-directionalCheckOrder
V07E30AUTO7303478004742.351.793Bi-directionalCheckOrder
V07E42AUTO74250118006861.274.8135Bi-directionalCheckOrder
V07E50AUTO75065412008290.273.8135Bi-directionalCheckOrder
V07E60AUTO760855120010011090165Bi-directionalCheckOrder
V07E75AUTO77510061200120132108205Bi-directionalCheckOrder
V07E95AUTO79512581200150165135250Bi-directionalCheckOrder
V07H50AUTO75065412008290.273.8135Bi-directionalCheckOrder
V07H60AUTO760855120010011090165Bi-directionalCheckOrder
V07H75AUTO77510061200120132108205Bi-directionalCheckOrder
V07H95AUTO79512581200150165135250Bi-directionalCheckOrder
V07P14AUTO714162.28002219.824.243Bi-directionalCheckOrder
V07P17AUTO717202.88002724.329.753Bi-directionalCheckOrder
V07P25AUTO725285.58003935.142.977Bi-directionalCheckOrder
V07P30AUTO7303478004742.351.793Bi-directionalCheckOrder
V07P42AUTO74250118006861.274.8135Bi-directionalCheckOrder
V07P50AUTO75065412008290.273.8135Bi-directionalCheckOrder
V07P60AUTO760855120010011090165Bi-directionalCheckOrder
V07P75AUTO77510061200120132108205Bi-directionalCheckOrder
V07P95AUTO79512581200150165135250Bi-directionalCheckOrder
V10E130AUTO10130170403500205225.5184.5340Bi-directionalCheckOrder
V10E140AUTO10140180453500220242198360Bi-directionalCheckOrder
V10E14AUTO101416515002219.824.243Bi-directionalCheckOrder
V10E150AUTO10150200503500240264216395Bi-directionalCheckOrder
V10E175AUTO10175225553500270297243455Bi-directionalCheckOrder
V10E17AUTO1017206.515002724.329.753Bi-directionalCheckOrder
V10E230AUTO10230300603500360396324595Bi-directionalCheckOrder
V10E250AUTO10250320653500390429351650Bi-directionalCheckOrder
V10E25AUTO1025281315003935.142.977Bi-directionalCheckOrder
V10E275AUTO10275350703500430473387710Bi-directionalCheckOrder
V10E300AUTO10300385753500470517423775Bi-directionalCheckOrder
V10E30AUTO10303415.515004742.351.793Bi-directionalCheckOrder
V10E320AUTO10320420803500510561459840Bi-directionalCheckOrder
V10E385AUTO103855058535006206825581025Bi-directionalCheckOrder
V10E420AUTO104205609035006807486121120Bi-directionalCheckOrder
V10E42AUTO1042502515006861.274.8135Bi-directionalCheckOrder
V10E440AUTO10440585953500715786.5643.51180Bi-directionalCheckOrder
V10E460AUTO104606159535007508256751240Bi-directionalCheckOrder
V10E50AUTO105065825008290.273.8135Bi-directionalCheckOrder
V10E510AUTO105106709835008209027381355Bi-directionalCheckOrder
V10E550AUTO1055074598350091010018191500Bi-directionalCheckOrder
V10E60AUTO10608510250010011090165Bi-directionalCheckOrder
V10E625AUTO106258251103500100011009001650Bi-directionalCheckOrder
V10E75AUTO1075100122500120132108200Bi-directionalCheckOrder
V10E95AUTO1095125152500150165135250Bi-directionalCheckOrder
V10H130AUTO10130170403500205225.5184.5340Bi-directionalCheckOrder
V10H140AUTO10140180453500220242198360Bi-directionalCheckOrder
V10H150AUTO10150200503500240264216395Bi-directionalCheckOrder
V10H175AUTO10175225553500270297243455Bi-directionalCheckOrder
V10H230AUTO10230300603500360396324595Bi-directionalCheckOrder
V10H250AUTO10250320653500390429351650Bi-directionalCheckOrder
V10H275AUTO10275350703500430473387710Bi-directionalCheckOrder
V10H300AUTO10300385753500470517423775Bi-directionalCheckOrder
V10H320AUTO10320420803500510561459840Bi-directionalCheckOrder
V10H385AUTO103855058535006206825581025Bi-directionalCheckOrder
V10H420AUTO104205609035006807486121120Bi-directionalCheckOrder
V10H440AUTO10440585953500715786.5643.51180Bi-directionalCheckOrder
V10H460AUTO104606159535007508256751240Bi-directionalCheckOrder
V10H50AUTO105065825008290.273.8135Bi-directionalCheckOrder
V10H510AUTO105106709835008209027381355Bi-directionalCheckOrder
V10H550AUTO1055074598350091010018191500Bi-directionalCheckOrder
V10H60AUTO10608510250010011090165Bi-directionalCheckOrder
V10H625AUTO106258251103500100011009001650Bi-directionalCheckOrder
V10H75AUTO1075100122500120132108200Bi-directionalCheckOrder
V10H95AUTO1095125152500150165135250Bi-directionalCheckOrder
V10P130AUTO10130170403500205225.5184.5340Bi-directionalCheckOrder
V10P140AUTO10140180453500220242198360Bi-directionalCheckOrder
V10P14AUTO101416515002219.824.243Bi-directionalCheckOrder
V10P150AUTO10150200503500240264216395Bi-directionalCheckOrder
V10P175AUTO10175225553500270297243455Bi-directionalCheckOrder
V10P17AUTO1017206.515002724.329.753Bi-directionalCheckOrder
V10P230AUTO10230300603500360396324595Bi-directionalCheckOrder
V10P250AUTO10250320653500390429351650Bi-directionalCheckOrder
V10P25AUTO1025281315003935.142.977Bi-directionalCheckOrder
V10P275AUTO10275350703500430473387710Bi-directionalCheckOrder
V10P300AUTO10300385753500470517423775Bi-directionalCheckOrder
V10P30AUTO10303415.515004742.351.793Bi-directionalCheckOrder
V10P320AUTO10320420803500510561459840Bi-directionalCheckOrder
V10P385AUTO103855058535006206825581025Bi-directionalCheckOrder
V10P420AUTO104205609035006807486121120Bi-directionalCheckOrder
V10P42AUTO1042502515006861.274.8135Bi-directionalCheckOrder
V10P440AUTO10440585953500715786.5643.51180Bi-directionalCheckOrder
V10P460AUTO104606159535007508256751240Bi-directionalCheckOrder
V10P50AUTO105065825008290.273.8135Bi-directionalCheckOrder
V10P510AUTO105106709835008209027381355Bi-directionalCheckOrder
V10P550AUTO1055074598350091010018191500Bi-directionalCheckOrder
V10P60AUTO10608510250010011090165Bi-directionalCheckOrder
V10P625AUTO106258251103500100011009001650Bi-directionalCheckOrder
V10P75AUTO1075100122500120132108200Bi-directionalCheckOrder
V10P95AUTO1095125152500150165135250Bi-directionalCheckOrder
V14E130AUTO14130170606500205225.5184.5340Bi-directionalCheckOrder
V14E140AUTO14140180656500220242198360Bi-directionalCheckOrder
V14E14AUTO1414161030002219.824.243Bi-directionalCheckOrder
V14E150AUTO14150200706500240264216395Bi-directionalCheckOrder
V14E175AUTO14175225806500270297243455Bi-directionalCheckOrder
V14E17AUTO1417201330002724.329.753Bi-directionalCheckOrder
V14E230AUTO142303001056500360396324595Bi-directionalCheckOrder
V14E250AUTO142503201156500390429351650Bi-directionalCheckOrder
V14E25AUTO1425282530003935.142.977Bi-directionalCheckOrder
V14E275AUTO142753501306500430473387710Bi-directionalCheckOrder
V14E300AUTO143003851406500470517423775Bi-directionalCheckOrder
V14E30AUTO1430343230004742.351.793Bi-directionalCheckOrder
V14E320AUTO143204201506500510561459840Bi-directionalCheckOrder
V14E385AUTO1438550517565006206825581025Bi-directionalCheckOrder
V14E420AUTO1442056018565006807486121120Bi-directionalCheckOrder
V14E42AUTO1442505030006861.274.8135Bi-directionalCheckOrder
V14E440AUTO144405851856500715786.5643.51180Bi-directionalCheckOrder
V14E460AUTO1446061519065007508256751240Bi-directionalCheckOrder
V14E50AUTO1450651545008290.273.8145Bi-directionalCheckOrder
V14E510AUTO1451067020565008209027381355Bi-directionalCheckOrder
V14E550AUTO14550745210650091010018191500Bi-directionalCheckOrder
V14E60AUTO14608520450010011090175Bi-directionalCheckOrder
V14E625AUTO146258252356500100011009001650Bi-directionalCheckOrder
V14E75AUTO1475100224500120132108210Bi-directionalCheckOrder
V14E95AUTO1495125224500150165135250Bi-directionalCheckOrder
V14H130AUTO14130170606500205225.5184.5340Bi-directionalCheckOrder
V14H140AUTO14140180656500220242198360Bi-directionalCheckOrder
V14H150AUTO14150200706500240264216395Bi-directionalCheckOrder
V14H175AUTO14175225806500270297243455Bi-directionalCheckOrder
V14H230AUTO142303001056500360396324595Bi-directionalCheckOrder
V14H250AUTO142503201156500390429351650Bi-directionalCheckOrder
V14H275AUTO142753501306500430473387710Bi-directionalCheckOrder
V14H300AUTO143003851406500470517423775Bi-directionalCheckOrder
V14H320AUTO143204201506500510561459840Bi-directionalCheckOrder
V14H385AUTO1438550517565006206825581025Bi-directionalCheckOrder
V14H420AUTO1442056018565006807486121120Bi-directionalCheckOrder
V14H440AUTO144405851856500715786.5643.51180Bi-directionalCheckOrder
V14H460AUTO1446061519065007508256751240Bi-directionalCheckOrder
V14H50AUTO1450651545008290.273.8145Bi-directionalCheckOrder
V14H510AUTO1451067020565008209027381355Bi-directionalCheckOrder
V14H550AUTO14550745210650091010018191500Bi-directionalCheckOrder
V14H60AUTO14608520450010011090175Bi-directionalCheckOrder
V14H625AUTO146258252356500100011009001650Bi-directionalCheckOrder
V14H75AUTO1475100224500120132108210Bi-directionalCheckOrder
V14H95AUTO1495125224500150165135250Bi-directionalCheckOrder
V14P130AUTO14130170606500205225.5184.5340Bi-directionalCheckOrder
V14P140AUTO14140180656500220242198360Bi-directionalCheckOrder
V14P14AUTO1414161030002219.824.243Bi-directionalCheckOrder
V14P150AUTO14150200706500240264216395Bi-directionalCheckOrder
V14P175AUTO14175225806500270297243455Bi-directionalCheckOrder
V14P17AUTO1417201330002724.329.753Bi-directionalCheckOrder
V14P230AUTO142303001056500360396324595Bi-directionalCheckOrder
V14P250AUTO142503201156500390429351650Bi-directionalCheckOrder
V14P25AUTO1425282530003935.142.977Bi-directionalCheckOrder
V14P275AUTO142753501306500430473387710Bi-directionalCheckOrder
V14P300AUTO143003851406500470517423775Bi-directionalCheckOrder
V14P30AUTO1430343230004742.351.793Bi-directionalCheckOrder
V14P320AUTO143204201506500510561459840Bi-directionalCheckOrder
V14P385AUTO1438550517565006206825581025Bi-directionalCheckOrder
V14P420AUTO1442056018565006807486121120Bi-directionalCheckOrder
V14P42AUTO1442505030006861.274.8135Bi-directionalCheckOrder
V14P440AUTO144405851856500715786.5643.51180Bi-directionalCheckOrder
V14P460AUTO1446061519065007508256751240Bi-directionalCheckOrder
V14P50AUTO1450651545008290.273.8145Bi-directionalCheckOrder
V14P510AUTO1451067020565008209027381355Bi-directionalCheckOrder
V14P550AUTO14550745210650091010018191500Bi-directionalCheckOrder
V14P60AUTO14608520450010011090175Bi-directionalCheckOrder
V14P625AUTO146258252356500100011009001650Bi-directionalCheckOrder
V14P75AUTO1475100224500120132108210Bi-directionalCheckOrder
V14P95AUTO1495125224500150165135250Bi-directionalCheckOrder
V20E130AUTO2013017014510000205225.5184.5340Bi-directionalCheckOrder
V20E140AUTO2014018015510000220242198360Bi-directionalCheckOrder
V20E14AUTO2014162850002219.824.243Bi-directionalCheckOrder
V20E150AUTO2015020016510000240264216395Bi-directionalCheckOrder
V20E175AUTO2017522518010000270297243455Bi-directionalCheckOrder
V20E17AUTO2017203550002724.329.753Bi-directionalCheckOrder
V20E230AUTO2023030022510000360396324595Bi-directionalCheckOrder
V20E250AUTO2025032024010000390429351650Bi-directionalCheckOrder
V20E25AUTO2025287750003935.142.977Bi-directionalCheckOrder
V20E275AUTO2027535026010000430473387710Bi-directionalCheckOrder
V20E300AUTO2030038529010000470517423775Bi-directionalCheckOrder
V20E30AUTO2030349050004742.351.793Bi-directionalCheckOrder
V20E320AUTO2032042032010000510561459840Bi-directionalCheckOrder
V20E385AUTO20385505325100006206825581025Bi-directionalCheckOrder
V20E420AUTO20420560330100006807486121120Bi-directionalCheckOrder
V20E42AUTO20425014050006861.274.8135Bi-directionalCheckOrder
V20E440AUTO2044058534010000715786.5643.51180Bi-directionalCheckOrder
V20E460AUTO20460615370100007508256751240Bi-directionalCheckOrder
V20E50AUTO2050652565008290.273.8145Bi-directionalCheckOrder
V20E510AUTO20510670410100008209027381355Bi-directionalCheckOrder
V20E550AUTO205507454501000091010018191500Bi-directionalCheckOrder
V20E60AUTO20608530650010011090175Bi-directionalCheckOrder
V20E625AUTO2062582549010000100011009001650Bi-directionalCheckOrder
V20E75AUTO2075100336500120132108210Bi-directionalCheckOrder
V20E95AUTO2095125456500150165135250Bi-directionalCheckOrder
V20H130AUTO2013017014510000205225.5184.5340Bi-directionalCheckOrder
V20H140AUTO2014018015510000220242198360Bi-directionalCheckOrder
V20H150AUTO2015020016510000240264216395Bi-directionalCheckOrder
V20H175AUTO2017522518010000270297243455Bi-directionalCheckOrder
V20H230AUTO2023030022510000360396324595Bi-directionalCheckOrder
V20H250AUTO2025032024010000390429351650Bi-directionalCheckOrder
V20H275AUTO2027535026010000430473387710Bi-directionalCheckOrder
V20H300AUTO2030038529010000470517423775Bi-directionalCheckOrder
V20H320AUTO2032042032010000510561459840Bi-directionalCheckOrder
V20H385AUTO20385505325100006206825581025Bi-directionalCheckOrder
V20H420AUTO20420560330100006807486121120Bi-directionalCheckOrder
V20H440AUTO2044058534010000715786.5643.51180Bi-directionalCheckOrder
V20H460AUTO20460615370100007508256751240Bi-directionalCheckOrder
V20H50AUTO2050652565008290.273.8145Bi-directionalCheckOrder
V20H510AUTO20510670410100008209027381355Bi-directionalCheckOrder
V20H550AUTO205507454501000091010018191500Bi-directionalCheckOrder
V20H60AUTO20608530650010011090175Bi-directionalCheckOrder
V20H625AUTO2062582549010000100011009001650Bi-directionalCheckOrder
V20H75AUTO2075100336500120132108210Bi-directionalCheckOrder
V20H95AUTO2095125456500150165135250Bi-directionalCheckOrder
V20P130AUTO2013017014510000205225.5184.5340Bi-directionalCheckOrder
V20P140AUTO2014018015510000220242198360Bi-directionalCheckOrder
V20P14AUTO2014162850002219.824.243Bi-directionalCheckOrder
V20P150AUTO2015020016510000240264216395Bi-directionalCheckOrder
V20P175AUTO2017522518010000270297243455Bi-directionalCheckOrder
V20P17AUTO2017203550002724.329.753Bi-directionalCheckOrder
V20P230AUTO2023030022510000360396324595Bi-directionalCheckOrder
V20P250AUTO2025032024010000390429351650Bi-directionalCheckOrder
V20P25AUTO2025287750003935.142.977Bi-directionalCheckOrder
V20P275AUTO2027535026010000430473387710Bi-directionalCheckOrder
V20P300AUTO2030038529010000470517423775Bi-directionalCheckOrder
V20P30AUTO2030349050004742.351.793Bi-directionalCheckOrder
V20P320AUTO2032042032010000510561459840Bi-directionalCheckOrder
V20P385AUTO20385505325100006206825581025Bi-directionalCheckOrder
V20P420AUTO20420560330100006807486121120Bi-directionalCheckOrder
V20P42AUTO20425014050006861.274.8135Bi-directionalCheckOrder
V20P440AUTO2044058534010000715786.5643.51180Bi-directionalCheckOrder
V20P460AUTO20460615370100007508256751240Bi-directionalCheckOrder
V20P50AUTO2050652565008290.273.8145Bi-directionalCheckOrder
V20P510AUTO20510670410100008209027381355Bi-directionalCheckOrder
V20P550AUTO205507454501000091010018191500Bi-directionalCheckOrder
V20P60AUTO20608530650010011090175Bi-directionalCheckOrder
V20P625AUTO2062582549010000100011009001650Bi-directionalCheckOrder
V20P75AUTO2075100336500120132108210Bi-directionalCheckOrder
V20P95AUTO2095125456500150165135250Bi-directionalCheckOrder

pdf icon Automotive Electronics Circuit Protection Applications Matrix

Littelfuse portfolio of AEC-Q101 (TVS Diodes and Diode Arrays) and AEC-Q200 (Varistors, Multi Layer Varistors and PPTCs) qualified components help to protect the growing number of electronic applications in modern vehicles.

Varistor DC Application Design Guide

pdf icon AEC Q200 Varistor Selection Guide

Examples of automotive applications and qualified varistors