SMDJ Series - 3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series

Littelfuse_TVS_Diode_5_0SMD
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMDJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C × ΔT
  • Glass passivated chip junction
  • 3000W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2μA above 12V
  • High temperature soldering guaranteed: 260°C/40 seconds at terminals
  • Plastic package has underwriters laboratory flammability 94V-O
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
StockSamplesCompare
SMDJ10103000176.510.53012.87017.8515150CheckOrder
SMDJ100100300018.5105.300128.700170.112150CheckOrder
SMDJ100A100300018.5111.000123.00016212150CheckOrder
SMDJ100C100300018.5105.300128.700170.112150CheckOrder
SMDJ100CA100300018.5111.000123.00016212150CheckOrder
SMDJ10A103000176.511.10012.3001715150CheckOrder
SMDJ10C103000176.510.53012.87017.8515150CheckOrder
SMDJ10CA103000176.511.10012.3001715150CheckOrder
SMDJ11113000164.811.56514.13519.1112150CheckOrder
SMDJ110110300016.9115.650141.350185.8512150CheckOrder
SMDJ110A110300016.9122.000135.00017712150CheckOrder
SMDJ110C110300016.9115.650141.350185.8512150CheckOrder
SMDJ110CA110300016.9122.000135.00017712150CheckOrder
SMDJ11A113000164.812.20013.50018.212150CheckOrder
SMDJ11C113000164.811.56514.13519.1112150CheckOrder
SMDJ11CA113000164.812.20013.50018.212150CheckOrder
SMDJ12123000150.812.60015.40020.89512150CheckOrder
SMDJ120120300015.5126.000154.000202.6512150CheckOrder
SMDJ120A120300015.5133.000147.00019312150CheckOrder
SMDJ120C120300015.5126.000154.000202.6512150CheckOrder
SMDJ120CA120300015.5133.000147.00019312150CheckOrder
SMDJ12A123000150.813.30014.70019.912150CheckOrder
SMDJ12C123000150.812.60015.40020.89512150CheckOrder
SMDJ12CA123000150.813.30014.70019.912150CheckOrder
SMDJ13133000139.513.63516.66522.57512150CheckOrder
SMDJ130130300014.4136.350166.650219.4512150CheckOrder
SMDJ130A130300014.4144.000159.00020912150CheckOrder
SMDJ130C130300014.4136.350166.650219.4512150CheckOrder
SMDJ130CA130300014.4144.000159.00020912150CheckOrder
SMDJ13A133000139.514.40015.90021.512150CheckOrder
SMDJ13C133000139.513.63516.66522.57512150CheckOrder
SMDJ13CA133000139.514.40015.90021.512150CheckOrder
SMDJ14143000129.314.76018.04024.3612150CheckOrder
SMDJ14A143000129.315.60017.20023.212150CheckOrder
SMDJ14C143000129.314.76018.04024.3612150CheckOrder
SMDJ14CA143000129.315.60017.20023.212150CheckOrder
SMDJ1515300012315.84019.36025.6212150CheckOrder
SMDJ150150300012.3158.400193.600255.1512150CheckOrder
SMDJ150A150300012.3167.000185.00024312150CheckOrder
SMDJ150C150300012.3158.400193.600255.1512150CheckOrder
SMDJ150CA150300012.3167.000185.00024312150CheckOrder
SMDJ15A15300012316.70018.50024.412150CheckOrder
SMDJ15C15300012315.84019.36025.6212150CheckOrder
SMDJ15CA15300012316.70018.50024.412150CheckOrder
SMDJ16163000115.416.87520.62527.312150CheckOrder
SMDJ160160300011.6168.750206.250271.9512150CheckOrder
SMDJ160A160300011.6178.000197.00025912150CheckOrder
SMDJ160C160300011.6168.750206.250271.9512150CheckOrder
SMDJ160CA160300011.6178.000197.00025912150CheckOrder
SMDJ16A163000115.417.80019.7002612150CheckOrder
SMDJ16C163000115.416.87520.62527.312150CheckOrder
SMDJ16CA163000115.417.80019.7002612150CheckOrder
SMDJ17173000108.717.91021.89028.9812150CheckOrder
SMDJ170170300010.9179.100218.900288.7512150CheckOrder
SMDJ170A170300010.9189.000209.00027512150CheckOrder
SMDJ170C170300010.9179.100218.900288.7512150CheckOrder
SMDJ170CA170300010.9189.000209.00027512150CheckOrder
SMDJ17A173000108.718.90020.90027.612150CheckOrder
SMDJ17C173000108.717.91021.89028.9812150CheckOrder
SMDJ17CA173000108.718.90020.90027.612150CheckOrder
SMDJ18183000102.718.94523.15530.6612150CheckOrder
SMDJ180A180300010.3198.000230.40029212150CheckOrder
SMDJ180CA180300010.3198.000230.40029212150CheckOrder
SMDJ18A183000102.720.00022.10029.212150CheckOrder
SMDJ18C183000102.718.94523.15530.6612150CheckOrder
SMDJ18CA183000102.720.00022.10029.212150CheckOrder
SMDJ2020300092.621.01525.68534.0212150CheckOrder
SMDJ200A20030009.322424732412150CheckOrder
SMDJ200CA20030009.322424732412150CheckOrder
SMDJ20A20300092.622.20024.50032.412150CheckOrder
SMDJ20C20300092.621.01525.68534.0212150CheckOrder
SMDJ20CA20300092.622.20024.50032.412150CheckOrder
SMDJ2222300084.523.08528.21537.27512150CheckOrder
SMDJ220A22030008.4242.000281.60035612150CheckOrder
SMDJ220CA22030008.4242.000281.60035612150CheckOrder
SMDJ22A22300084.524.40026.90035.512150CheckOrder
SMDJ22C22300084.523.08528.21537.27512150CheckOrder
SMDJ22CA22300084.524.40026.90035.512150CheckOrder
SMDJ2424300077.125.29030.91040.84512150CheckOrder
SMDJ24A24300077.126.70029.50038.912150CheckOrder
SMDJ24C24300077.125.29030.91040.84512150CheckOrder
SMDJ24CA24300077.126.70029.50038.912150CheckOrder
SMDJ250A25030007.527930940512150CheckOrder
SMDJ250CA25030007.527930940512150CheckOrder
SMDJ2626300071.327.36033.44044.20512150CheckOrder
SMDJ26A26300071.328.90031.90042.112150CheckOrder
SMDJ26C26300071.327.36033.44044.20512150CheckOrder
SMDJ26CA26300071.328.90031.90042.112150CheckOrder
SMDJ2828300066.129.47536.02547.6712150CheckOrder
SMDJ28A28300066.131.10034.40045.412150CheckOrder
SMDJ28C28300066.129.47536.02547.6712150CheckOrder
SMDJ28CA28300066.131.10034.40045.412150CheckOrder
SMDJ303030006231.54538.55550.8212150CheckOrder
SMDJ300A30030006.233537148612150CheckOrder
SMDJ300CA30030006.233537148612150CheckOrder
SMDJ30A3030006233.30036.80048.412150CheckOrder
SMDJ30C3030006231.54538.55550.8212150CheckOrder
SMDJ30CA3030006233.30036.80048.412150CheckOrder
SMDJ3333300056.334.78542.51555.96512150CheckOrder
SMDJ33A33300056.336.70040.60053.312150CheckOrder
SMDJ33C33300056.334.78542.51555.96512150CheckOrder
SMDJ33CA33300056.336.70040.60053.312150CheckOrder
SMDJ350A35030005.339143256712150CheckOrder
SMDJ350CA35030005.339143256712150CheckOrder
SMDJ3636300051.637.89046.31061.00512150CheckOrder
SMDJ36A36300051.640.00044.20058.112150CheckOrder
SMDJ36C36300051.637.89046.31061.00512150CheckOrder
SMDJ36CA36300051.640.00044.20058.112150CheckOrder
SMDJ4040300046.542.07551.42567.72512150CheckOrder
SMDJ400A40030004.744749464812150CheckOrder
SMDJ400CA40030004.744749464812150CheckOrder
SMDJ40A40300046.544.40049.10064.512150CheckOrder
SMDJ40C40300046.542.07551.42567.72512150CheckOrder
SMDJ40CA40300046.544.40049.10064.512150CheckOrder
SMDJ4343300043.245.27055.33072.8712150CheckOrder
SMDJ43A43300043.247.80052.80069.412150CheckOrder
SMDJ43C43300043.245.27055.33072.8712150CheckOrder
SMDJ43CA43300043.247.80052.80069.412150CheckOrder
SMDJ440A44030004.349254371712150CheckOrder
SMDJ440CA44030004.349254371712150CheckOrder
SMDJ4545300041.347.38557.91576.33512150CheckOrder
SMDJ45A45300041.350.00055.30072.712150CheckOrder
SMDJ45C45300041.347.38557.91576.33512150CheckOrder
SMDJ45CA45300041.350.00055.30072.712150CheckOrder
SMDJ4848300038.850.49061.71081.2712150CheckOrder
SMDJ48A48300038.853.30058.90077.412150CheckOrder
SMDJ48C48300038.850.49061.71081.2712150CheckOrder
SMDJ48CA48300038.853.30058.90077.412150CheckOrder
SMDJ5.053000326.16.0307.3709.6610800150CheckOrder
SMDJ5.0A53000326.16.4007.0009.210800150CheckOrder
SMDJ5.0C53000326.16.0307.3709.6610800150CheckOrder
SMDJ5.0CA53000326.16.4007.0009.210800150CheckOrder
SMDJ5151300036.453.73065.67086.5212150CheckOrder
SMDJ51A51300036.456.70062.70082.412150CheckOrder
SMDJ51C51300036.453.73065.67086.5212150CheckOrder
SMDJ51CA51300036.456.70062.70082.412150CheckOrder
SMDJ5454300034.456.83569.46591.45512150CheckOrder
SMDJ54A54300034.460.00066.30087.112150CheckOrder
SMDJ54C54300034.456.83569.46591.45512150CheckOrder
SMDJ54CA54300034.460.00066.30087.112150CheckOrder
SMDJ5858300032.161.02074.58098.2812150CheckOrder
SMDJ58A58300032.164.40071.20093.612150CheckOrder
SMDJ58C58300032.161.02074.58098.2812150CheckOrder
SMDJ58CA58300032.164.40071.20093.612150CheckOrder
SMDJ6.063000291.36.3187.72210.81510800150CheckOrder
SMDJ6.0A63000291.36.6707.37010.310800150CheckOrder
SMDJ6.0C63000291.36.3187.72210.81510800150CheckOrder
SMDJ6.0CA63000291.36.6707.37010.310800150CheckOrder
SMDJ6.56.53000267.96.8408.36011.7610500150CheckOrder
SMDJ6.5A6.53000267.97.2207.98011.210500150CheckOrder
SMDJ6.5C6.53000267.96.8408.36011.7610500150CheckOrder
SMDJ6.5CA6.53000267.97.2207.98011.210500150CheckOrder
SMDJ606030003163.18077.220101.6412150CheckOrder
SMDJ60A6030003166.70073.70096.812150CheckOrder
SMDJ60C6030003163.18077.220101.6412150CheckOrder
SMDJ60CA6030003166.70073.70096.812150CheckOrder
SMDJ6464300029.167.36582.335108.1512150CheckOrder
SMDJ64A64300029.171.10078.60010312150CheckOrder
SMDJ64C64300029.167.36582.335108.1512150CheckOrder
SMDJ64CA64300029.171.10078.60010312150CheckOrder
SMDJ7.0730002507.3719.00912.610200150CheckOrder
SMDJ7.0A730002507.7808.6001210200150CheckOrder
SMDJ7.0C730002507.3719.00912.610200150CheckOrder
SMDJ7.0CA730002507.7808.6001210200150CheckOrder
SMDJ7.57.53000232.67.8939.64713.5451100150CheckOrder
SMDJ7.5A7.53000232.68.3309.21012.91100150CheckOrder
SMDJ7.5C7.53000232.67.8939.64713.5451100150CheckOrder
SMDJ7.5CA7.53000232.68.3309.21012.91100150CheckOrder
SMDJ7070300026.573.71090.090118.6512150CheckOrder
SMDJ70A70300026.577.80086.00011312150CheckOrder
SMDJ70C70300026.573.71090.090118.6512150CheckOrder
SMDJ70CA70300026.577.80086.00011312150CheckOrder
SMDJ7575300024.878.93096.470127.0512150CheckOrder
SMDJ75A75300024.883.30092.10012112150CheckOrder
SMDJ75C75300024.878.93096.470127.0512150CheckOrder
SMDJ75CA75300024.883.30092.10012112150CheckOrder
SMDJ7878300023.882.125100.375132.312150CheckOrder
SMDJ78A78300023.886.70095.80012612150CheckOrder
SMDJ78C78300023.882.125100.375132.312150CheckOrder
SMDJ78CA78300023.886.70095.80012612150CheckOrder
SMDJ8.083000220.68.42410.29614.28150150CheckOrder
SMDJ8.0A83000220.68.8909.83013.6150150CheckOrder
SMDJ8.0C83000220.68.42410.29614.28150150CheckOrder
SMDJ8.0CA83000220.68.8909.83013.6150150CheckOrder
SMDJ8.58.53000208.38.92810.91215.12120150CheckOrder
SMDJ8.5A8.53000208.39.44010.40014.4120150CheckOrder
SMDJ8.5C8.53000208.38.92810.91215.12120150CheckOrder
SMDJ8.5CA8.53000208.39.44010.40014.4120150CheckOrder
SMDJ8585300021.989.280109.120143.8512150CheckOrder
SMDJ85A85300021.994.400104.00013712150CheckOrder
SMDJ85C85300021.989.280109.120143.8512150CheckOrder
SMDJ85CA85300021.994.400104.00013712150CheckOrder
SMDJ9.093000194.89.49511.60516.17110150CheckOrder
SMDJ9.0A93000194.810.00011.10015.4110150CheckOrder
SMDJ9.0C93000194.89.49511.60516.17110150CheckOrder
SMDJ9.0CA93000194.810.00011.10015.4110150CheckOrder
SMDJ9090300020.594.950116.050153.312150CheckOrder
SMDJ90A90300020.5100.000111.00014612150CheckOrder
SMDJ90C90300020.594.950116.050153.312150CheckOrder
SMDJ90CA90300020.5100.000111.00014612150CheckOrder
Catalog # Certificates
Sorting icon
SMDJ10 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ100 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ100A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ100C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ100CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ10A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ10C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ10CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ11 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ110 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ110A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ110C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ110CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ11A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ11C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ11CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ12 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ120 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ120A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ120C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ120CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ12A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ12C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ12CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ13 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ130 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ130A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ130C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ130CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ13A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ13C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ13CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ14 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ14A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ14C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ14CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ15 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ150 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ150A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ150C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ150CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ15A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ15C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ15CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ16 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ160 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ160A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ160C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ160CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ16A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ16C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ16CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ17 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ170 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ170A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ170C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ170CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ17A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ17C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ17CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ18 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ18A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ18C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ18CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ20 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ20A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ20C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ20CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ22 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ22A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ22C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ22CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ24 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ24A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ24C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ24CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ26 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ26A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ26C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ26CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ28 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ28A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ28C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ28CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ30 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ30A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ30C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ30CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ33 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ33A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ33C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ33CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ36 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ36A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ36C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ36CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ40 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ40A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ40C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ40CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ43 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ43A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ43C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ43CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ45 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ45A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ45C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ45CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ48 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ48A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ48C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ48CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ5.0 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ5.0A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ5.0C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ5.0CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ51 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ51A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ51C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ51CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ54 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ54A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ54C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ54CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ58 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ58A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ58C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ58CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.0 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.0A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.0C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.0CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.5 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.5A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.5C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ6.5CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ60 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ60A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ60C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ60CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ64 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ64A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ64C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ64CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.0 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.0A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.0C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.0CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.5 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.5A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.5C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ7.5CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ70 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ70A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ70C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ70CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ75 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ75A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ75C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ75CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ78 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ78A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ78C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ78CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.0 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.0A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.0C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.0CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.5 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.5A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.5C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ8.5CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ85 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ85A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ85C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ85CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ9.0 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ9.0A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ9.0C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ9.0CA Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ90 Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ90A Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ90C Littelfuse_UL_QVGQ2_E230531iconUR
SMDJ90CA Littelfuse_UL_QVGQ2_E230531iconUR

pdf icon TVS Diode SMDJ Datasheet

The SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

TVS Diode Applications Overview

High Power Solutions for Surge Protection