Surface Mount TVS Diodes


  • Littelfuse_TVS_Diode_1KSMB

    1KSMB

  • 1000W Surface Mount Transient Voltage Suppression (TVS) Diode - 1KSMB Series

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 1000

  • IPP 10x1000μs (A): 4.1, 4.3, 4.6, 4.7, 4.8, 5.3, 5.6, 5.8, 6.1, 6.3 more

  • 5.0SMDJ

  • 5000W Transient Voltage Suppression (TVS) Diode in DO-214AB Package

  • VR (Vso): 12, 13, 14, 15, 16, 17, 18, 20, 22, 24 more

  • Watts (W): 5000

  • IPP 10x1000μs (A): 18.2, 19.3, 20.6, 22.2, 24, 26, 28.3, 30.9, 34.3, 36.5 more

  • Littelfuse_TVS_Diode_P4SMA

    P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 400

  • IPP 10x1000μs (A): 0.5, 0.6, 0.7, 0.8, 0.9, 1, 1.2, 1.3, 1.5, 1.7 more

  • P6SMB

  • 600W Transient Voltage Suppression (TVS) Diode in DO-214AA Package

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 600

  • IPP 10x1000μs (A): 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.4, 1.5, 1.7, 1.8 more

  • Littelfuse_TVS_Diode_SACB

    SACB

  • 500W Surface Mount Transient Voltage Suppression (TVS) Diode - SACB Series

  • VR (Vso): 5, 6, 7, 8, 8.5, 10, 12, 15, 18, 22 more

  • Watts (W): 500

  • IPP 10x1000μs (A): 5.8, 6.8, 8.6, 10, 11.1, 14, 15, 20, 25, 29 more

  • Littelfuse_TVS_Diode_5_0SMD

    SMDJ

  • 3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 3000

  • IPP 10x1000μs (A): 4.3, 4.7, 5.3, 6.2, 7.5, 8.4, 9.3, 10.3, 10.9, 11.6 more