TPSMC Series - Surface Mount, 1500W TVS Diode-AEC-Q101 Qualified

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AEC-Q101 qualified TPSMC series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Hi reliability application and automotive grade AEC Q101 qualified
  • 1500W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • For surface mounted applications to optimize board space
  • Low profile package.
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1μA above 13V
  • High temperature soldering guaranteed: 160°C/10 seconds at terminals
  • Plastic package has underwriters laboratory flammability 94V-O
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
StockSamplesCompare
TPSMC12A10.215009111.412.616.715150CheckOrder
TPSMC12CA10.215009111.412.616.715150CheckOrder
TPSMC13A11.1150083.512.413.718.211150CheckOrder
TPSMC13CA11.1150083.512.413.718.211150CheckOrder
TPSMC15A12.8150071.714.315.821.211150CheckOrder
TPSMC15CA12.8150071.714.315.821.211150CheckOrder
TPSMC16A13.6150067.615.216.822.511150CheckOrder
TPSMC16CA13.6150067.615.216.822.511150CheckOrder
TPSMC18A15.3150060.317.118.925.211150CheckOrder
TPSMC18CA15.3150060.317.118.925.211150CheckOrder
TPSMC20A17.1150054.9192127.711150CheckOrder
TPSMC20CA17.1150054.9192127.711150CheckOrder
TPSMC22A18.8150049.720.923.130.611150CheckOrder
TPSMC22CA18.8150049.720.923.130.611150CheckOrder
TPSMC24A20.5150045.822.825.233.211150CheckOrder
TPSMC24CA20.5150045.822.825.233.211150CheckOrder
TPSMC27A23.1150040.525.728.437.511150CheckOrder
TPSMC27CA23.1150040.525.728.437.511150CheckOrder
TPSMC30A25.6150036.728.531.541.411150CheckOrder
TPSMC30CA25.6150036.728.531.541.411150CheckOrder
TPSMC33A28.2150033.331.434.745.711150CheckOrder
TPSMC33CA28.2150033.331.434.745.711150CheckOrder
TPSMC36A30.8150030.534.237.849.911150CheckOrder
TPSMC36CA30.8150030.534.237.849.911150CheckOrder
TPSMC36CA-VR36150025.9040.0044.2058.1011150CheckOrder
TPSMC39A33.3150028.237.14153.911150CheckOrder
TPSMC39CA33.3150028.237.14153.911150CheckOrder
TPSMC43A36.8150025.640.945.259.311150CheckOrder
TPSMC43CA36.8150025.640.945.259.311150CheckOrder
TPSMC47A40.2150023.544.749.464.811150CheckOrder
TPSMC47CA40.2150023.544.749.464.811150CheckOrder
TPSMC51A43.6150021.748.553.670.111150CheckOrder
TPSMC51CA43.6150021.748.553.670.111150CheckOrder
TPSMC56A47.8150019.753.258.87711150CheckOrder
TPSMC56CA47.8150019.753.258.87711150CheckOrder
TPSMC62A53150017.958.965.18511150CheckOrder
TPSMC62CA53150017.958.965.18511150CheckOrder
TPSMC68A58.1150016.564.671.49211150CheckOrder
TPSMC68CA58.1150016.564.671.49211150CheckOrder
TPSMC75A64.1150014.871.378.810311150CheckOrder
TPSMC75CA64.1150014.871.378.810311150CheckOrder
TPSMC82A70.1150013.577.986.111311150CheckOrder
TPSMC82CA70.1150013.577.986.111311150CheckOrder
TPSMC91A77.8150012.286.595.512511150CheckOrder
TPSMC91CA77.8150012.286.595.512511150CheckOrder

pdf icon xEV power train

Document TVS Diode TPSMC Datasheet

The TPSMC series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

pdf icon Automotive Circuit Protection using Littelfuse Automotive TVS Diodes Application Note

The designers of automotive electronics face many technical challenges during the system design process...