Two Circuit Push Pull Switches Series - 8-20A Independent or Common Two Circuit Push-Pull Switches

Two Circuit Push Pull Switches
Roll Over to Zoom
50082 5050 5066
  • Heavy duty, 10A at 12V DC.
  • Steel mounting stem 1/2"-20 thread, 5/8" (15.9mm) long.
  • Chrome-plated knob.
  • Two screw terminals, plated steel case.
  • Can be used up to 36V at reduced current.

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionCircuitryTerminalsSealingDetailsObsolete DateCompare
50082Common Circuits
SPDT
Off-On Circuit 1
On Circuit 2
3 Screw
5011-BXBoxPush-Pull Headlamp SwitchSPSTTwo ScrewNone5011 in Box Packaging
5050Independent Circuits
SPST
On-Off
Normally Off
2 Screw
1 Stud
50047-01
Obsolete: 2014 -03-14
Independent Circuits
DPST
On-Off
Normally Off
4 Screw
5027
Obsolete: 2018 -01-11
BulkSPSTThree ScrewNone1/11/18
5066
Obsolete: 2018 -01-11
BulkCommon Circuits, Off-On Circuit 1, On Circuit 2DPDTThree ScrewNoneCommon Circuits, Off-On Circuit 1, On Circuit 21/11/18