One Circuit Push Pull Switches Series - 10A Heavy Duty Universal Application Push-Pull Type Switches

One Circuit Push Pull Switches
Roll Over to Zoom
50001 50046 5007
5011

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The One Circuit Push Pull Series provide discrete positions for pre-determined circuit closures. These heavy duty switches are designed for universal applications.

Applications

  • Construction Equipment
  • Agricultural Equipment
  • Material Handling Equipment
  • Transit and Commercial Vehicles

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionCircuitryTerminalsSealingDetailsCompare
50001SPST
On-Off
Normally Off
2 Screw
50002SPST
On-Off
Normally Off
2 Screw
50046SPST
On-Off
Normally On
2 Screw
50066SPST
On-Off
Normally Off
2 Screw
5007BulkSPSTTwo ScrewNone
50070SPST
Off-On
Normally Off
2 Blade
5007-BXBoxPush-Pull Headlamp SwitchSPSTTwo ScrewNone5007 in Box Packaging
5011BulkSPSTTwo ScrewNone
5007-BP
Obsolete: 2015 -02-03
SPST
Off-On
Normally Off
2 Screw
50077
Obsolete: 2015 -01-14
SPST
Off-On
Normally Off
2 Screw