Marine Push Pull Switches Series - 10A Marine Grade Brass Housing Push-Pull Switches

Marine Push Pull Switches
Roll Over to Zoom
M 482 M 530 M 531 M 606
M 628 1302824642 M 630

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. With heavy duty brass bodies, the Marine Push Pull Switches are designed for circuit control within the Marine environment.

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionCircuitryTerminalsTerminal detailsSealingDetailsCompare
M_480One Circuit
SPST
On-Off
Normally Off
2 Brass Screw
M-482One Circuit
SPST
On-Off
Normally Off
2 Brass Screw
M-482-BPOne Circuit
SPST
On-Off
Normally Off
2 Brass Screw
M-530One Circuit
SPST
On-Off
Normally On
2 Brass Screw
M-531Two Circuit
SPST
On-On-Off
3 Brass Screw
M-531-BPTwo Circuit
SPST
On-On-Off
3 Brass Screw
M-532Three Circuit
SPDT
On-On-Off
4 Brass Screw
M-532-BPThree Circuit
SPDT
On-On-Off
4 Brass Screw
M-606BulkSPSTTwo Wire Lead (0.38')None
M-606-BPBlisterSPSTTwo Wire Lead (0.38')NoneM-606 in Blister Packaging
M-628One Circuit
SPST
On-Off
Normally Off
2 Brass Screw
M-628-BPOne Circuit
SPST
On-Off
Normally Off
2 Brass Screw
M-630Two Circuit
SPDT
On-On
3 Brass Screw
M-482-BXBoxSPSTTwo ScrewNoneM-482 in Box Packaging
M-490-BXBoxPushbutton Momentary SwitchSPSTTwo ScrewTwo 8-32 Brass ScrewsNoneM-490 in Box Packaging
M-606-BXBoxSPSTTwo Wire Lead (0.38 )NoneM-606 in Box Packaging
M-626-02-BXBoxPushbutton Starter SwitchSPSTTwo ScrewNoneM-626-02 in Box Packaging
M-626-BXBoxPushbutton Starter SwitchSPSTTwo ScrewNoneM-626 in Box Packaging
M-628-BXBoxSPSTTwo ScrewNoneM-628 in Box Packaging