Headlamp Push Pull Switches Series - 3-Position or 4-Position Headlamp Push-Pull Switches with Optional Rotary Dimmer

Headlamp Push Pull Switches
Roll Over to Zoom
71092-02 1304955047 7124 1304956961 7124 06 1304957211 7127
1304958854 7152 1304959586 7157 1305067734 72100

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Headlamp Push Pull Series provides discrete positions for pre-determined circuit closures. The circuits and indicators within this family are designed for repeated use.

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionCircuitryTerminalsTerminal detailsSealingDetailsCompare
71092No Knob or Shaft8 Blade
71092-02BulkPush-Pull Headlamp Switch Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/DomeSPSTEight BladeNoneWith Rheostat Dash Dimmer
71092-BXBulkPush-Pull Headlamp Switch, Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/DomeSPSTEight BladeNoneWith Rheostat Dash Dimmer
7112Push-Pull Headlamp Switch5 Screw
7124Push-Pull Headlamp Switch4 Screw
7124-06Push-Pull Headlamp Switch4 Screw
7127Push-Pull Headlamp Switch4 Screw
7152Push-Pull Headlamp Switch4 Screw
7157Push-Pull Headlamp Switch3 Screw
1 Stud
72100BulkPush-Pull Headlamp Switch Off - Park/Tail - Head/TailDPDTFour ScrewNone
M-476-BXBoxDPTTThree ScrewThree 8-32 Brass ScrewsNoneM-476 in Box Packaging