Marine Push-Button Switches Series - Extra Heavy Duty and Heavy Duty Marine Grade Push-Button Switches

External overview image
Roll Over to Zoom

Marine grade momentary switches are suitable for the harsh environments of marine applications.

Available Attributes
(See Specifications tab for exact part number details)

Extra Heavy Duty Voltage: 12-36 Vdc
Extra Heavy Duty Amps:
     12 Vdc
     24 Vdc
     36 Vdc

35 A
20 A
10 A
Heavy Duty Voltage: 6-36 Vdc
Heavy Duty:
     12 Vdc

10 A

Circuitry: Normally Off, Normally On
Terminals: Brass Screw Terminals
Buttons: Screw on rubber cap, Snap on rubber cap, Anodized aluminum, Chrome plunger

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionContact MaterialMounting MethodCircuitsCompare
M-485-BP1012SPSTNormally Open2 Brass ScrewsBrassSilver
M-4903524SPSTNormally Open2 Brass ScrewsBrassSilver
M-490-BP3524SPSTNormally Open2 Brass ScrewsBrassSilver
M-4921012SPSTNormally Open2 Brass ScrewsBrassSilver
M-492-BP1012SPSTNormally Open2 Brass ScrewsBrassSilver
M-5241012SPSTNormally Open2 Brass ScrewsBrassSilverFits panels up to 3/4 thick (19.1mm)
M-6081012SPSTNormally Open2PlungerBlack RubberTwo Wire Lead (0.38)BrassHencol SealStainless Steel
M-6121036SPSTNormally OpenTwo Brass Screw terminalsBrassSilverFits panels up to 1 (25.4mm)
M-612-BP1036SPSTNormally OpenTwo Brass Screw terminalsBrassSilverFits panels up to 1 (25.4mm)
M-626SPST2PlungerBrassSilver1
M-626-02SPST2PlungerBrassSilver1
M-626-BP3512SPSTNormally Open2Plunger"Black Rubber; ""PUSH"" Imprint"2 ScrewBrassSilver
M-914-011012SPSTNormally Closed2 Brass ScrewsBrassSilverFits panels to 3/4 (19.1) thick
M-6263512SPSTNormally Open2Plunger"Black Rubber; ""PUSH"" Imprint"2 ScrewBrassSilver
M-626-023512SPSTNormally Open2Button2 ScrewBrassSilver

pdf icon Marine Push-Button Switches 2D Prints

Part Numbers: M-485 M-490 M-492 M-524 M-612 M-626-02 M-626 M-914-01

pdf icon 35A Heavy-Duty Push-Button Switches Datasheet

35A Norm Open Push Button Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
M-608 SWITCH MOM RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.