Heavy Duty Push-Button Switches Series - 35A & 20A Cylindrical Housing Push-Button Momentary Switches

External overview image
Roll Over to Zoom

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8"-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionContact MaterialMounting MethodCircuitsCompare
8715-BX1012SPSTNormally Closed2KnobTwo Male Blade 0.384mm ApartPlasticSilver1/2-20 Diameter 1-5/32 ( 29.37 mm) long
90000-011824SPSTNormally OpenRolled Chrome Button: brass2 ScrewZinc DiecastSilver
90011SPSTSilverOne
9003-BXSPSTNormally Closed2ButtonSteel Plated2 ScrewPlated Steel
900303512SPSTNormally Open2ButtonSteel2 ScrewZinc DiecastSilver28.44 mm Diameter
90030-011036SPSTNormally Open2 ScrewZinc DiecastSilver
90030-01-BX3512SPSTNormally Open2Button2 ScrewPlated SteelSilver28.44 mm Diameter
90030-043512SPSTNormally Open2Button2 ScrewZinc DiecastSilver28.44 mm Diameter
90030-04-BX3512SPSTNormally Open2Button2 ScrewPlated SteelSilver28.44 mm Diameter
90030-431036SPSTNormally Open2ButtonBlack Plastic2 ScrewDiecastSilver28.44 mm Diameter
90030-533512SPSTNormally Open2Button2 ScrewDiecastSilver28.44 mm Diameter
90030-BP3512SPSTNormally Open2Button2 ScrewSilver28.44 mm Diameter
90030-BX3512SPSTNormally Open2ButtonBlack Plastic2 ScrewPlated SteelSilver28.44 mm Diameter
90036-023512SPSTNormally Open2KnobChrome-Plated BrassMale SAE J858 Type 1BZinc DiecastSilver
90036-02-BX3512SPSTNormally Open2KnobChrome-Plated BrassMale SAE J858 Type 1BZinc DiecastSilver
90036-103512SPSTNormally Open2PlungerRubber; Horn ImprintMale SAE J858 Type 1BZinc DiecastO-Ring in StemSilver
90043-071512SPSTNormally Closed2ButtonTwo Wire Lead (9.65)Plated SteelHencol SealSilver
90043-07-BX1512SPSTNormally Closed2ButtonTwo Wire Lead (9.65)Plated SteelSilver
9023512SPSTNormally Open2ButtonRolled Chrome2 ScrewPlated SteelCopper Alloy
9023-091012SPSTNormally OpenRolled Chrome2 ScrewSteelSilver
90953512SPSTNormally Open2ButtonChrome-PlatedTwo #8-32 11.17mm ApartZinc DiecastSilver5/8-32 9/16 long (14.3mm)
9095-163512SPSTNormally Open2Button2 ScrewPlated SteelSilver
9095-BX3512SPSTNormally Open2ButtonTwo #8-32 11.17mm ApartPlated SteelSilver5/8-32 9/16 long (14.3mm)
9100SPSTNormally Open2ButtonTwo #6-32 Screw 3/16 LongPlastic
9100-BXSPSTTwo #6-32 Screw 3/16 Long
91552024SPSTNormally OpenCadmium Plated Steel or Brass2 ScrewSteelSilver
92120512SPSTNormally Open2ButtonTwo 8-32 x 6.35 Screw 11.17mm ApartPlated SteelHencol SealSilver
92162024SPSTNormally Open2 ScrewZinc DiecastSilver
9216-033512SPSTNormally Open2ButtonTwo Screw 11.17mm ApartGold DipO-Ring in StemSilver
9216-03-BX3512SPSTNormally Open2ButtonTwo Screw 11.17mm ApartGold DipO-Ring in StemSilver
9216-BXSPSTNormally Open2KnobChrome-Plated BrassTwo 8-32 x 0.25 Screw 11.04mm ApartZinc DiecastO-Ring in StemSilver
92313512SPSTNormally Open2KnobChrome-Plated Brass2 ScrewZinc DiecastSilver
9231-BX3512SPSTNormally Open2KnobChrome-Plated Brass2 ScrewZinc DiecastSilver
92381012SPSTNormally Open2KnobChrome-PlatedTwo BladeZinc DiecastSilver5/8-32 0.869 long (22.09mm)
9238-012024SPSTNormally Open2 ScrewZinc DiecastSilver
92453512SPSTNormally Open2ButtonSteel2 ScrewZinc DiecastSilver
9245-BP3512SPSTNormally Open2ButtonChrome-Plated2 ScrewZinc DiecastSilver
9245-BX3512SPSTNormally Open2Button2 ScrewPlated SteelSilver
9276-091036SPSTNormally OpenPlated Steel2 ScrewSteelSilver
M-608-BP1012SPSTNormally Open2Plunger"Black Rubber; ""PUSH"" Imprint"Two Wire Lead (0.375)BrassHencol SealStainless Steel
M-608-BX1012SPSTNormally Open2Plunger"Rubber; ""PUSH"" Imprint"Two Wire Lead (0.375)BrassStainless Steel

pdf icon Heavy Duty Push-Button Switches 2D Prints

Part Numbers: 9023 9023-09 9155 9216 9216-03 9231 9238 9238-01 9245 9276-09 90000-01 90011 90030-01 90030 90036-02

pdf icon 35A Heavy-Duty Push-Button Switches Datasheet

35A Norm Open Push Button Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
8715-BX MOM SW P/P N.C 2 POS 10A/24VDC RoHS No PbFree No
90043-07 MOM SW P/P N.C 2POS SLD W/LEADS RoHS No PbFree No
90043-07-BX MOM SW P/P N.C 2POS SLD W/LEADS RoHS No PbFree No
9100 MOM SW P/P N.O 2SCRW TERM RoHS No PbFree No
9100-BX MOM SW P/P N.O 2SCRW TERM RoHS No PbFree No
9245 SW P-P MOM NO 2POS CAP RoHS No 11/07/2017 PbFree No 11/07/2017 CoC_RoHS10_9245_11-08-2017 Yes
11/07/2017
M-608-BX MOM P/P SW N.O 2POS RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.