Special Purpose Pushbutton or Pull Switches Series - Normally off black, white or red button compact switch

External overview image
Roll Over to Zoom

Normally off black, white or red button compact switch.

  • 5A at 12 - 24 Vdc
  • Two Blade Terminals .250" wide (6.4mm)
  • Nickel-Plated brass hexnut and facenut
  • Nylon push-button .410" diameter (10.4mm)
  • .890" x .560" x .773" (22.6 x 14.2 x 19.6mm)

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryInput TerminalsHousingContact MaterialCompare
9187512SPSTTwo 0.2in bladePhenolic
Plated Steel
Silver
9187-BP512SPSTTwo 0.2in bladePhenolic
Plated Steel
Silver
9187-01512SPSTTwo 0.2in bladePhenolic
Plated Steel
Silver
9187-02512SPSTTwo 0.2in bladePhenolic
Plated Steel
Silver
9187-02-BP512SPSTTwo 0.2in bladePhenolic
Plated Steel
Silver
To request product environmental information, please complete the Product Environmental Information Request Form.