TR Series - Dual Pole Master Disconnect Switch

Series: TR
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom

TR Series dual pole 500A Master Disconnect Switch cuts all battery power from vehicle electrical systems with applications needing switching of two circuits, or both positive and negative.

Ingress protection to IP67 and IP69K means that the switch can be mounted in exposed locations on the vehicle. Drop-in replacement for competitive Master Disconnect Switches, with higher vibration and shock capabilities. 500A continuous current rating for each of the two circuits (using 2 x 4/0 input and 2 x 4/0 output cables). Can be used to switch two vehicle voltage circuits simultaneously (24V and 12V). Disconnect a battery or multiple batteries, in either the positive or the negative line. Direct lockout/tagout capability in On or Off position, with padlock or hasp.

Specifications

  • Max operating voltage: 48V DC
  • Max continuous current: 500A per circuit, with 2 x 4/0 input and 2 x 4/0 output cables
    350A per circuit, with 1 x 4/0 input and 1 x 4/0 output cables
  • Cranking rating (30sec): 2250A per circuit, with 2 x 4/0 input and 2 x 4/0 output cables
    1750A per circuit, with 1 x 4/0 input and 1 x 4/0 output cables
  • Inrush rating (1 sec): 3000A per circuit with 2 x 4/0 + 1 x 2 AWG
  • Terminal stud size: M12 x 25mm.
  • Temperature range: -50° to 85°C, DC-Rated to 105°C
  • Humidity: 0 - 95% RH
  • Shock: 30 G
  • Vibration: 8 G
  • Ingress rating: IP67 & IP69K

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryIngress ProtectionActuatorContact MaterialHousingAgency Approval - VibrationCompare
88017550048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 G
880175-000150048DPSTIP67, IP69KRed KnobSilver Plated CopperEngineering Thermoplastic8 G
880175-000250048DPSTIP67, IP69KYellow KnobSilver Plated CopperEngineering Thermoplastic8 G
880175S50048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 G
88030250048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 G
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
880175 Switch Master TR Dual RoHS No 08/18/2020 PbFree No 08/18/2020 REACH209_Declaration_-Contain-_880175_08-13-2020 Yes
08/18/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.