SR Series - SR Single Pole-High Cranking Panel Mount w/Lock-Out

Series: SR
External overview image
Roll Over to Zoom

Stainless steel hardware and tin-plated copper studs. Can be installed in locations with limited space behind the panel.

Features and Benefits

  • Isolates the batteries and eliminates battery drain when vehicle is stored overnight or for longer periods. Electrically cuts off battery power for safety or when the vehicle is being serviced.
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.
  • Available with integral holes to accept lockout/tagout. No need to purchase additional hardware.
  • Plastic construction will not corrode and stands up to roadsplash and salt spray. Ingress protected to IP67/ IP69K. Switch can be mounted anywhere on the vehicle.
  • Units have a depth of only 3” (knob front to end of studs) – can be installed in locations where behind-panel space is limited.
  • Stainless steel hardware and tin-plated copper contacts minimize resistance in harsh environments.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryIngress ProtectionActuatorContact MaterialHousingAgency Approval - HumidityAgency Approval - ShockAgency Approval - VibrationCompare
88006230032SPSTIP67, IP69KPlastic KnobCopperEngineering Thermoplastic0 - 95% RH50 G10 G
880062-BP30032SPSTIP67, IP69KPlastic KnobCopperEngineering Thermoplastic0 - 95% RH50 G10 G
880062S30032IP67, IP69KPlastic KnobCopperEngineering Thermoplastic0 - 95% RH50 G10 G
88006430032SPSTIP67, IP69KPlastic KnobEngineering Thermoplastic0 - 95% RH50 G10 G
88006410030032SPSTBlack KnobCopperEngineering Thermoplastic
880064S30032SPSTIP67, IP69KPlastic KnobEngineering Thermoplastic0 - 95% RH50 G10 G
88015460032IP67, IP69KPlastic KnobEngineering Thermoplastic0 - 95% RH50 G10 G
880154S60032IP67, IP69KPlastic KnobEngineering Thermoplastic0 - 95% RH50 G10 G
888842000A512SPSTBlack KnobConnectorEngineering Thermoplastic
888842001A512SPSTBlack KnobConnectorEngineering Thermoplastic
To request product environmental information, please complete the Product Environmental Information Request Form.