LAS Series - 100-150A Compact Low Amp Switches with Removable Red Handle

External overview image
Roll Over to Zoom

08098700 is Standard Compact Manual Battery Disconnect Switch that features a removable handle with a plastic body. Rated to 100A continuous current this switch is ideal for lightduty applications.

08099000 same 08098700 but with rubber cap included for protection while switch is removed from the socket.

08098780 is a newer design with bigger contacts (M10) and improved components for heavier 150A current loads in the same compact dimensions, which make it one of the more popular products for 12V applications. This Manual Battery Disconnect Switch features a removable handle with a plastic body.

08099080 same 08098780 but with rubber cap included for protection while switch is removed from the socket.

  • 100-150A continuous current rating
  • Heavy Construction for up to 150A loads in compact design
  • Highly visible bright red handle
  • Weatherproof to IP43

Access specifications, certifications, check availability and order parts below

Catalog #DetailsActuatorContact MaterialPackagingCompare
08098768
08099000
08099080
08098700
Obsolete: 2018 -08-14
Single Pole Single Throw (SPST)Removable Red HandleCopperBulk
08098780
Obsolete: 2018 -08-14
Single Pole Single Throw (SPST)Removable Red HandleCopperBulk

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
08098700 RoHS No 02/28/2020 PbFree No 02/28/2020 CoC_RoHS9_08098700_02-28-2020 REACH209_Declaration_-Contain-_08098700_01-07-2021 Yes
02/28/2020
Contains
08099000 RoHS No 03/19/2020 PbFree No 03/19/2020 CoC_RoHS9_08099000_03-20-2020 REACH209_Declaration_-Contain-_08099000_01-07-2021 Yes
03/19/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.