VTD Series - VTD Series - Strap Type Polymer PTC 16V

pStraptype
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new VTD product series feature a slim, low profile and low resistance design. These devices are ideal to be installed directly onto the latest generation batteries including cylindrical and prismatic cells. The VTD product offers protection against both overcurrent and overtemperature fault conditions.

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
MountingStockSamplesCompare
VTD170
Obsolete: 2007 -01-01
1.73.4151001.40.030.1058.53Surface MountCheckOrder
VTD170XS
Obsolete: 2007 -01-01
1.73.4151001.40.030.1058.53Surface MountCheckOrder
VTD175
Obsolete: 2007 -01-01
1.753.8151001.40.0250.0458.53Surface MountCheckOrder
VTD175L
Obsolete: 2007 -01-01
1.753.8151001.40.0250.0993Surface MountCheckOrder
VTD175S
Obsolete: 2007 -01-01
1.753.8151001.40.0250.0993Surface MountCheckOrder
VTD175XL
Obsolete: 2007 -01-01
1.753.8151001.40.0290.1028.755Surface MountCheckOrder
VTD200
Obsolete: 2007 -01-01
24.5151001.50.0210.08104Surface MountCheckOrder
VTD210
Obsolete: 2007 -01-01
2.14.7151001.50.0180.06105Surface MountCheckOrder
VTD210L
Obsolete: 2007 -01-01
2.14.7151001.50.0180.06105Surface MountCheckOrder
VTD210LS
Obsolete: 2007 -01-01
2.14.7151001.50.0180.06105Surface MountCheckOrder
VTD210S
Obsolete: 2007 -01-01
2.14.7151001.50.0180.06105Surface MountCheckOrder
VTD210SS
Obsolete: 2007 -01-01
2.14.7151001.50.0180.06105Surface MountCheckOrder
VTD240
Obsolete: 2007 -01-01
2.45.4151001.50.0150.052124Surface MountCheckOrder