LRD Series - LRD Series - Strap Type Polymer PTC 15V / 20V

pStraptype
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LRD product series are designed to reduce the device’s resistance at the same hold current rating. The smaller thermal mass of these devices also provide benefit of faster trip time and increase the battery safety level. The LRD devices are ideally suited for battery packs used for portable computer and camcorder applications

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
MountingStockSamplesCompare
LRD190
Obsolete: 2007 -01-01
1.93.9151001.250.1029.55Surface MountCheckOrder
LRD190S
Obsolete: 2007 -01-01
1.93.9151001.250.1029.55Surface MountCheckOrder
LRD260
Obsolete: 2007 -01-01
2.65.8151002.550.063135Surface MountCheckOrder
LRD260S
Obsolete: 2007 -01-01
2.65.8151002.550.063135Surface MountCheckOrder
LRD380
Obsolete: 2007 -01-01
3.88.3151002.550.037195Surface MountCheckOrder
LRD450
Obsolete: 2007 -01-01
4.58.9201002.550.02822.55Surface MountCheckOrder
LRD550
Obsolete: 2007 -01-01
5.510.5201002.850.02227.55Surface MountCheckOrder
LRD600
Obsolete: 2007 -01-01
611.7201002.850.019305Surface MountCheckOrder
LRD730
Obsolete: 2007 -01-01
7.314.1201003.350.015305Surface MountCheckOrder

Littelfuse_Taiwan_Concord_ISO14001icon TaiwanConcord ISO 14001

Littelfuse_Taiwan_Concord_ISOTS16949icon TaiwanConcord ISOTS 16949

LRD_LF_041006icon Resettable PTC LRD Datasheet

The LRD product series are designed to reduce the device’s resistance at the same hold current rating...