|
-
-
Watertight cover (IP66) for the EL731 in panel-mount application....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The BZ Front Panel Mounting Kit provides an easy method of through-the-panel mounting of 8 or 11 pin...More
-
Mounting Method: Mount on panels up to 0.125 in. (3.2 mm) thick
-
Information Not Available
-
Information Not Available
|
-
-
The C103PM is an industry standard 35mm aluminum or steel DIN rail. The C103PM aluminum rail is avai...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The NDS-8 is an 8-pin, 35 mm DIN rail or surface mount octal socket. The NDS-11 is an 11-pin 35 mm D...More
-
Input Voltage (V): 10A @ 300VAC
-
Mounting Method: Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
-
Information Not Available
|
-
-
Metal NEMA-3R electrical box with lenses for viewing the single-phase pump protection relay status l...More
-
Termination Type: Four knockouts: 1/2 in and 3/4 in (one on each side and two on the bottom)
-
Mounting Method: Surface Mount (four pre-drilled concave holes)
-
Dimensions: 6.00 H x 6.00 W x 4.50 D (152.4 x 152.4 x 114.3 mm)
|
-
-
The OT08PC is an 8-pin 35 mm DIN rail or surface mount octal socket rated at 10A @ 600VAC. The OT11P...More
-
Input Voltage (V): 10A @ 300VAC max., 10A @ 600VAC max.
-
Termination Type: For use with 12 to 22 AWG (3.2 to 0.33 mm2) wire sizes
-
Mounting Method: Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
|
-
-
Surface and DIN rail mount adapters for ASQU, ASTU, DSQU, and DSTU series timers....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The P1011-6 is an 8-pin surface mount octal socket with binder head screw terminals. Rated 10A @ 600...More
-
Input Voltage (V): 10A @ 600VAC max.
-
Information Not Available
-
Information Not Available
|
-
-
P1023 Mounting Brackets for the 2 x 2 or 2 x 3 timers and are screw or DIN rail mount. See datasheet...More
-
Mounting Method: Supplied with two #10 screws for 0.75 in. (19 mm) and 1 in.(25.4 mm) thick modules
-
Information Not Available
-
Information Not Available
|
-
-
The PSC series are hold-down clips and brackets that work with the socket accessories to mount plug-...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Steel enclosure for protecting a Littelfuse RM1000 remote
communications monitor from adverse affect...More
-
Mounting Method: Use RM-1000 hardware
-
Dimensions: 6.40 in H x 6.30 in W x 1.70 in D (162.6 x 160.0 x 43.2 mm)
-
Weight (lbs/g): 1.4 lbs. (22.4 oz. 635.0 g)
|
-
-
12-pin surface Rectangle Socket....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Watertight cover for outdoor applications. Accessory for the MPU-32 Motor Protection Unit and the FP...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The PGK-0016 mounting plate is used when replacing the GE Multilin 169, 269, and 369 relays....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
A kit to convert panel mounted relays to surface mounted....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
A kit to convert panel mounted relays to surface mounted...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used for rough cut-outs and when replacing the GE Multilin P4A....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the AB Bulletin 1406....More
-
Dimensions: 6.0H X 6.0W
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing GEC/MCGG ground-fault relays.
Requires PMA-55 or PMA-60....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the Multilin 139/239....More
-
Dimensions: 8.3H X 4.8W
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing FPL- GFRM ground-fault relays.
Requires PMA-55 or PMA-60....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the GE Lodtrak II....More
-
Dimensions: 20.3H X 6.6W
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing an Atkinson Omser II with an SE-130-Series Monitor....More
-
Dimensions: 9.5H X 7.0W
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing relays in the GE S1 Case....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the GE Lodtrak III....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing GE and Westinghouse FT-11 relays....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the GE Multilin 169, 269, or 369....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used for rough cutouts and when replacing the AB Bulletin 1406....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the Federal Pioneer MGFR Ground-Fault Relay with an SE-70X....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Panel mount adapter for replacing the GE Multilin 169, 169 Plus, 269, and 369, with DB-9 cut-out....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the GE Multilin 469....More
-
Dimensions: 9.8H X 8.7W
-
Information Not Available
-
Information Not Available
|
-
-
Used to panel mount the SE-601 and SE-701....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used to panel mount the relay; IP 53 and NEMA 3 rating, tamper resistant....More
-
Dimensions: 3.5H X 3.9W
-
Information Not Available
-
Information Not Available
|
-
-
Allows relays to be used in a wet and dusty environment. Provides IP65 protection for the SE-13X- an...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Watertight cover. Tamper-resistant. IP65 protection.
Accessory for the SE-134C, SE-135, SE-330, SE-3...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Watertight cover. Tamper-resistant. IP65 protection.
Accessory for the SE-145....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Watertight cover. Tamper-resistant. IP65 protection.
Accessory for the MPS and FPS....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|