Alternating Relays


  • Littelfuse Alterating Relays

    ALT Alternating Relays

  • The ALT alternating relays are used to alternate between two loads. The ALT is commonly used in dupl...More

  • Input
    Voltage (V):
     195 to 250VAC, 20 to 26VAC or VDC, 95 to 125VAC

  • Output
    Form:
     Cross wired DPDT, SPDT

  • Mounting Method: DIN rail or surface mount (plug-in to OT08-PC socket)

  • Littelfuse Alternating Relays

    ARP

  • The ARP Series is used in systems where equal run time for two motors is desirable. The selector swi...More

  • Input
    Voltage (V):
     24 120 or 230VAC, 120VAC, 230VAC, 24VAC

  • Output
    Form:
     Cross wired DPDT, DPDT, SPDT, SPDT DPDT cross wired DPDT

  • Termination Type: Magnal 11-pin, Octal 8-pin, Octal 8-pin or magnal 11-pin