Incandescent Pilot Lights Series - Pilot Light Red Lens

Incandescent Pilot Lights
Roll Over to Zoom
1302825485 PL_118 1305235274 M 320 RC 1305236499 PL 1 RC 1304952914 PL 20 RC000
1305237087 PL 85 pl 86 rc

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8" (203mm) long.

  • Mounts through rear of the panel. #1893 bulb supplied. Satin finish or black aluminum bezel
  • 11/16" (7.5mm) diameter mounting stem, 1/4" (6.4mm) long
  • Red lens
  • Black aluminum finish

Access specifications, certifications, check availability and order parts below