Pilots, Lamps and Alarms


  • 1305235937 40100

    Alarms

  • Package Type: 4099-BP
    4099-BX, 40151-BX, 40100-BX, 40212-BX, 4112-RC-BP
    4112-RC-BX, 4124-RD000-BX

  • Description: 12V DC Buzzer for door ajar warning, bus driver alert, low air pressure, temperature, etc., 24V DC Universal buzzer fFor door ajar warning, bus driver alert, low air pressure, temperature, etc. Works with any temperature, pressure, door or momentary switch., Buzzer pull switch that attaches to a cord. For use by passengers in buses and rapid transit vehicles., Dual rate electronic alarm, advanced integrated circuit surface mount technology., 12V DC Dual alarm with buzzer and LED gives audible and visible alert., 24V DC Dual alarm with buzzer and LED gives audible and visible alert.

  • Details: Universal application: use with any temperature, pressure, door or momentary switch., Use with related buzzer/flashers: 4099, 4112-RC, 4124-RD., Use with two input sources to warn of two different conditions. Sounds at two different rates: one sensor triggers a fast-rate alarm, the second actuates a slower rate alarm tone., Universal application: use with any electrical switch.

  • 1305234061 2505

    Lamp Sockets

  • Description: Converts double wire to single contact, , Miniature Bayonet Base, Miniature Bayonet Base Snap-In Mounting Socket, Standard Bayonet Base Bracket mounting Socket, Automotive Replacement Standard Base Socket

  • Details: Snap-in mounting socket, Snap-in mounting, plated steel side bracket, back-up tail stop turn signal and cornering, plated steel bottom bracket

  • Information Not Available