PLED Series - 6, 9, 13 & 18 Series Open LED Protectors

Roll Over to Zoom

PLED Series Open LED protectors provide a switching electronic shunt path when a single LED in an LED array fails as an open circuit. This ensures that the entire array of LEDs will continue to function even if a single LED in the array does not. This provides higher reliable lighting functions in applications such as headlights, aircrafts, aircraft runway lighting, roadside warning lights, etc.

This device is compatible with one watt LEDs that have a normal 350 mA, 3V characteristic, but can extend up to 1000 mA LED applications. The PLED Series is available in two surface mount packages, the DO-214 and the Quad Flat Pak Nolead (QFN™). The QFN's low profile, chip scale package (CSP) is ideal for dense board applications.

Features:

  • RoHS compliant
  • Chip Scale Package (CSP)
  • Small footpring (QFN)
  • SIDACtor® brand technology
  • Compatible to industrial lighting environments
  • Compatible with switching speeds up to 10kHz
  • Automatically resets after power cycle

Access specifications, certifications, check availability and order parts below

Catalog #SizeVDRM (V)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
StockSamplesCompare
PLED13Q123x3 QFN131326511.2CheckOrder
PLED13SDO-214AA131326511.2CheckOrder
PLED18Q123x3 QFN181833511.2CheckOrder
PLED18SDO-214AA181833511.2CheckOrder
PLED6Q123x3 QFN6616511.2CheckOrder
PLED6SDO-214AA6
=
6
$
16511.2CheckOrder
PLED9Q123x3 QFN9918511.2CheckOrder
PLED9SDO-214AA9918511.2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
PLED13S LED PROTECTOR Bi 13V DO214 2L RoHS RoHS No 09/09/2009 PbFree No CoC_RoHS9_PLED13S_04-06-2018 REACH191_Declaration_with_Pb_PLED13S_09-19-2018 Yes
Does not Contain
PLED6Q12 LED PROTECTOR Bi 6V QFN 3X3 2L RoHS RoHS No 09/09/2009 PbFree No CoC_REACh181_PLED6Q12_5-2-2018 Yes
PLED9S LED PROTECTOR Bi 9V DO214 2L RoHS RoHS No 09/09/2009 PbFree No CoC_RoHS9_PLED9S_06-04-2018 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon Smart LED Lighting

pdf icon Building and Home Automation Application Guide

Today's buildings and homes are equipped with intelligent technologies for safer, more convenient, and energy-efficient living.

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...