Squared Gas Discharge Tubes GDT


  • SG

  • Littelfuse SG Series GDT

  • VMIN Spark
    (V):
     105, 172, 210, 225, 263, 300, 315, 370, 400, 450

  • VNom Spark
    (V):
     75, 150, 230, 300, 350, 400, 420, 450, 500, 600

  • VMAX Spark
    (V):
     195, 288, 375, 390, 437, 500, 525, 550, 600, 750

  • SH

  • 5kA Squared GDT, Surface Mount, ≤0.7pF Capacitance

  • VMIN Spark
    (V):
     60, 72, 116, 184, 200, 240, 280, 320, 376, 480

  • VNom Spark
    (V):
     75, 90, 145, 230, 250, 300, 350, 400, 470, 600

  • VMAX Spark
    (V):
     90, 108, 174, 276, 300, 360, 420, 480, 564, 720