|
-
-
Two Terminal High Voltage Gas Plasma Arresters
-
VMIN Spark (V): 800, 960, 1200, 1600, 2000, 2400, 3200, 3600, 4000, 5200
-
VNom Spark (V): 1000, 1200, 1500, 2000, 2500, 3000, 4000, 4500, 5000, 6500
-
VMAX Spark (V): 1200, 1440, 1800, 2400, 3000, 3600, 4800, 5400, 6000, 7800
|
-
-
Two-terminal SMT High Voltage Gas Plasma Arresters
-
VMIN Spark (V): 960, 1200, 1440, 2160, 2400, 3000, 3240, 3600
-
VNom Spark (V): 800, 1000, 1200, 1800, 2000, 2500, 2700, 3000
-
VMAX Spark (V): 640, 800, 960, 1440, 1600, 2000, 2160, 2400
|
-
-
High Voltage GDT - 2 terminal, 8 mm, Axial Leaded
-
DC Sparkover Voltage Tolerance (%): ±15%, ±20%
-
VNom Spark (V): 230, 350, 1000, 2100, 2700, 3000
-
Max Impulse Breakdown @ 100V/μs (V): <=1700, <=2700, <=3700, <=4000, <=600, <=900
|
-
-
High Voltage GDT - 2 Terminal, 6 mm, No Leads
-
DC Sparkover Voltage Tolerance (%): ±20%
-
VNom Spark (V): 100
-
Max Impulse Breakdown @ 100V/μs (V): <=450
|
-
-
High Voltage GDT, 2 Terminal, 8 mm, No Leads
-
DC Sparkover Voltage Tolerance (%): ±20%
-
VNom Spark (V): 3000
-
Max Impulse Breakdown @ 100V/μs (V): <=4000
|