LCP Series - Pre-Engineered Selective Coordination Panel

External overview image
Roll Over to Zoom

The Littelfuse Coordination Panel provides a simple, time-saving solution for circuits that require selective coordination. Emergency Systems (NEC® 700.27), Legally Required Standby Systems (NEC®701.18), and Healthcare Essential Electrical Systems (NEC® 517.26) are required by the NEC® to be selectively coordinated. This UL Listed solution saves time, money and increases safety by minimizing system downtime.

Standard Features:

  • 3 Different Voltage Ratings
  • Copper Bus
  • Branch Circuit Breakers Coordinated w/ Class CC Fuses
  • Class CC Fuse Holders have Built-In Blown Fuse Indication
  • Multiple NEMA Enclosures
  • Ground and Neutral Bars
  • 12, 18, 24, 30, 36, 42 Circuit Panels
  • Tens of Thousands of Design Options

Access specifications, certifications, check availability and order parts below

Catalog #CircuitsPanel Max VACPhaseCompare
LCP12A12120 / 2083
LCP12B12120 / 2401
LCP12C12277 / 4803
LCP18A18120 / 2083
LCP18B18120 / 2401
LCP18C18277 / 4803
LCP24A24120 / 2083
LCP24B24120 / 2401
LCP24C24277 / 4803
LCP30A30120 / 2083
LCP30B30120 / 2401
LCP30C30277 / 4803
LCP36A36120 / 2083
LCP36B36120 / 2401
LCP36C36277 / 4803
LCP42A42277 / 4803
LCP42B42120 / 2401
To request product environmental information, please complete the Product Environmental Information Request Form.