High Reliability and Military Fuses


  • 262_268

    268

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

  • Amps (A): 0.002, 0.005, 0.01, 0.015, 0.031, 0.062, 0.1, 0.125, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.75, 0.8, 1, 1.5, 2, 3 more

  • VDC (V): 125

  • VAC (V): 125

  • 269

  • FM07 Very Fast-Acting Military Fuses (commercial equivalent - 262 Series)

  • Amps (A): 0.002, 0.005, 0.01, 0.015, 0.031, 0.05, 0.1, 0.125, 0.25, 0.3, 0.4, 0.5, 0.6, 0.7, 0.75, 0.8, 1, 1.5, 2, 3 more

  • VDC (V): 125

  • VAC (V): 125

  • 592

  • 592 Series - F60C Fast-Acting Military Fuses (commercial equivalent - KLK Series)

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.375, 0.5, 0.75, 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 15, 20, 25 more

  • VAC (V): 500

  • Opening: Fast-Acting (F)

  • 592S

  • 592S Series - F60C Fast-Acting Military Fuses (commercial equivalent - KLK Series)

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.375, 0.5, 0.75, 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 15, 20, 25 more

  • VAC (V): 500

  • Opening: Fast-Acting (F)

  • 593

  • 593 Series - F09B Slo-Blo¨ Military Fuses (commercial equivalent - FLM Series)

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 32, 125, 250

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • 593S

  • 593S Series - F09B Slo-Blo¨ Military Fuses (commercial equivalent - FLM Series)

  • Amps (A): 0.1, 0.125, 0.15, 0.2, 0.25, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 32, 125, 250

  • Opening: Fast-Acting (F), Slo-Blo/Time Lag (T)/Time Delay

  • 262_268

    262

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Plug-In Fuse

  • Amps (A): 0.002, 0.005, 0.01, 0.015, 0.031, 0.05, 0.062, 0.1, 0.125, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.7, 0.75, 0.8, 1, 1.5 more

  • VDC (V): 125

  • VAC (V): 125