|
-
-
Littelfuse PSX series 1500 V dc high-speed square body
fuses are specially designed to protect batte...More
-
Amps (A): 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900, 1000, 1100, 1250 more
-
Interrupting Rating: 100 kA @ 1500 Vdc
-
Opening: Very Fast-Acting (FF)
|
-
-
Littelfuse PSR Series High-Speed Square Body Fuses are
specially designed for protection of power se...More
-
Amps (A): 40, 50, 63, 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900 more
-
Interrupting Rating: 100 kA @ 1300 Vac, 200 kA @ 600 Vac, 200 kA @ 650 Vac, 200 kA @ 700 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power se...More
-
Amps (A): 40, 50, 63, 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900 more
-
Interrupting Rating: 100 kA @ 1300 Vac, 200 kA @ 600 Vac, 200 kA @ 650 Vac, 200 kA @ 700 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power se...More
-
Amps (A): 40, 50, 63, 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900 more
-
Interrupting Rating: 100 kA @ 1300 Vac, 200 kA @ 600 Vac, 200 kA @ 650 Vac, 200 kA @ 700 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
The L50QS Series is a next generation High-Speed Fuse
for the protection of power semiconductor devi...More
-
Amps (A): 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 450 more
-
VAC (V): 500
-
VDC (V): 500
|
-
-
The L70QS Series is a next generation High-Speed Fuse
for the protection of power semiconductor devi...More
-
Amps (A): 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250, 300, 350, 400, 450, 500, 600 more
-
VAC (V): 700
-
VDC (V): 700
|
-
-
The L75QS Series is a next generation High-Speed Fuse
for the protection of power semiconductor devi...More
-
Amps (A): 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250, 300, 350, 400, 450, 500, 600 more
-
VDC (V): 750
-
Interrupting Rating: 50 kA @ 750 Vdc
|
-
-
700 Vac/650 Vdc - Traditional High-Speed Fuse
-
Amps (A): 10, 15, 20, 25, 30, 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250, 300 more
-
VAC (V): 700
-
VDC (V): 650
|
-
-
500 Vac/450Vdc - Traditional High-Speed Fuse
-
Amps (A): 10, 12, 15, 20, 25, 30, 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250 more
-
VAC (V): 500
-
VDC (V): 450
|
-
-
Traditional Semiconductor Fuse
-
Amps (A): 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60 more
-
VAC (V): 150
-
VDC (V): 100, 150
|
-
-
Traditional Semiconductor Fuse
-
Amps (A): 1, 2, 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80 more
-
VAC (V): 250
-
VDC (V): 200, 250
|
-
-
Traditional Semiconductor Fuse
-
Amps (A): 1, 2, 3, 4, 5, 6, 8, 10, 12, 15, 17.5, 20, 25, 30, 35, 40, 45, 50, 60, 70 more
-
VAC (V): 600
-
Interrupting Rating: 200 kA @ 600 Vac
|