KLKR Series - Class CC Fast-Acting Fuse

KLKR Fuse
Roll Over to Zoom

KLKR series Class CC fuses are fast-acting fuses intended for general-purpose branch circuit protection. Their compact size, fast-acting overload response, and their highly current limiting design make them ideal for use in OEM equipment and control panels because Solid-state devices such as SCRs and other electronic equipment generally require fast-acting protection.

  • Compared to other UL Listed fuses, Class CC fuses are the most current limiting, rating for rating.
  • Provide superior protection in a fraction of the space required by other fuse classes. For example, when 600 V three-pole, 30 A Class R fuse blocks are replaced by Littelfuse Class CC fuse blocks, panel-mounting space is reduced approximately 70%.

Applications:

General purpose protection of equipment requiring fast overload protection – KLKR series, fast-acting fuses used for protection of equipment containing solid-state devices or other electronic components requiring fast response on overloads.

Safety:

  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
  • Extremely current limiting — Reduces damage caused by heating and magnetic effects of short-circuit currents…stops damaging short-circuit faster than any mechanical protective device.

Space Saving:

  • Class CC fuses are the smallest 600V, 200,000 A.I.R. fuses approved for branch circuit protection.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)Interrupting RatingOpeningSizeStockSamplesCompare
KLKR.1000.1600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR.1250.125600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR.2000.2600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR.2500.25600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR.3000.3600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR.5000.5600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR.7500.75600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0011600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR01.51.5600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0022600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR02.52.5600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0033600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR03.53.5600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0044600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0055600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0066600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0077600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0088600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR0099600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR01010600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR01212600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR01515600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR02020600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR02525600300200000A@600VACFast-Acting (F)Class CCCheckOrder
KLKR03030600300200000A@600VACFast-Acting (F)Class CCCheckOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
KLKR.100T FUS 600V F/A CLASS CC .100A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR.100T_06-25-2018 No
KLKR.125T FUS 600V F/A CLASS CC .125A RoHS No 02/15/2006 PbFree No 02/15/2006 No
KLKR.200T FUS 600V F/A CLASS CC .200A RoHS No 02/15/2006 PbFree No 02/15/2006 No
KLKR.250T FUS 600V F/A CLASS CC .250A RoHS No 02/15/2006 PbFree No 02/15/2006 No
KLKR.300T FUS 600V F/A CLASS CC .300A RoHS No 02/15/2006 PbFree No 02/15/2006 No
KLKR.500T FUS 600V F/A CLASS CC .500A RoHS No 02/15/2006 PbFree No 02/15/2006 No
KLKR.750T FUS 600V F/A CLASS CC .750A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR.750T_09-23-2019 REACH201_Declaration_with_Pb_KLKR.750T_09-23-2019 No
Does not Contain
KLKR001.T FUS 600V F/A CLASS CC 1A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR001.T_03-30-2020 REACH209_Declaration_-Contain-_KLKR001.T_11-06-2020 No
Contains
KLKR01.5T FUS 600V F/A CLASS CC 1.5A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR01.5T_09-23-2019 REACH201_Declaration_with_Pb_KLKR01.5T_09-23-2019 No
Does not Contain
KLKR002.T FUS 600V F/A CLASS CC 2A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR002.T_11-06-2020 REACH209_Declaration_-Contain-_KLKR002.T_11-06-2020 No
Contains
KLKR02.5T FUS 600V F/A CLASS CC 2.5A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR02.5T_09-23-2019 REACH201_Declaration_with_Pb_KLKR02.5T_09-23-2019 No
Does not Contain
KLKR003.T FUS 600V F/A CLASS CC 3A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR003.T_09-23-2019 REACH209_Declaration_-Contain-_KLKR003.T_11-06-2020 No
Contains
KLKR03.5T FUS 600V F/A CLASS CC 3.5A RoHS No 02/15/2006 PbFree No 02/15/2006 No
KLKR004.T FUS 600V F/A CLASS CC 4A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR004.T_01-27-2020 REACH205_Declaration_with_Pb_KLKR004.T_01-27-2020 No
Does not Contain
KLKR005.T FUS 600V F/A CLASS CC 5A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR005.T_09-23-2019 REACH209_Declaration_-Contain-_KLKR005.T_11-06-2020 No
Contains
KLKR006.T FUS 600V F/A CLASS CC 6A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR006.T_09-23-2019 REACH209_Declaration_-Contain-_KLKR006.T_10-02-2020 No
Contains
KLKR007.T FUS 600V F/A CLASS CC 7A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR007.T_10-02-2019 REACH209_Declaration_-Contain-_KLKR007.T_12-07-2020 No
Contains
KLKR008.T FUS 600V F/A CLASS CC 8A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR008.T_02-17-2020 REACH209_Declaration_-Contain-_KLKR008.T_07-30-2020 No
Contains
KLKR009.T FUS 600V F/A CLASS CC 9A RoHS No 02/15/2006 PbFree No 02/15/2006 No
KLKR010.T FUS 600V F/A CLASS CC 10A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR010.T_09-23-2019 REACH209_Declaration_-Contain-_KLKR010.T_07-30-2020 No
Contains
KLKR012.T FUS 600V F/A CLASS CC 12A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR012.T_11-07-2019 REACH201_Declaration_with_Pb_KLKR012.T_11-07-2019 Yes
Does not Contain
KLKR015.T FUS 600V F/A CLASS CC 15A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR015.T_10-23-2019 REACH209_Declaration_-Contain-_KLKR015.T_07-30-2020 No
Contains
KLKR020.T FUS 600V F/A CLASS CC 20A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR020.T_09-24-2019 REACH209_Declaration_-Contain-_KLKR020.T_10-01-2020 No
Contains
KLKR025.T FUS 600V F/A CLASS CC 25A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR025.T_09-23-2019 REACH201_Declaration_with_Pb_KLKR025.T_09-23-2019 No
Does not Contain
KLKR030.T FUS 600V F/A CLASS CC 30A RoHS No 02/15/2006 PbFree No 02/15/2006 CoC_RoHS9_KLKR030.T_11-11-2020 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.