CCMR Series - Class CC Dual Element Time Delay Fuses

CCMR Fuses
Roll Over to Zoom
CCMR Fuses

CCMR Series dual element, time delay fuses are recommend for space-saving protection of motor circuits up to 40 HP (download motor protection guide).

  • Only true dual-element time-delay CC fuses specifically engineered for motor branch circuit protection.
  • Provide Type II protection (no damage) to both NEMA-rated and the more sensitive IEC (International Electromechanical Commission) type motor circuit components.
  • Available in larger sizes — from 35 to 60 amperes! No other 600V fuse is available with this current carrying capacity in a package this small.
  • Compared to other UL Listed fuses, Class CC dual element fuses are the most current limiting, rating for rating.
  • Provide superior protection in a fraction of the space required by other fuse classes. — For example, when 600V three-pole, 30 A Class R fuse blocks are replaced by Littelfuse Class CC fuse blocks, panel-mounting space is reduced approximately 70%. 

Safety:

  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
  • Extremely current limiting — Reduces damage caused by heating and magnetic effects of short-circuit currents…stops damaging short-circuit faster than any mechanical protective device.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)Interrupting RatingOpeningSizeStockSamplesCompare
CCMR.2000.2600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.2500.25600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.3000.3600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.5000.5600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.6000.6600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR.8000.8600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0011600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.41.4600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.51.5600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.61.6600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01.81.8600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR1.251.25600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0022600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR02.52.5600300200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR02.82.8600300200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR2.252.25600300200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0033600300200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03.23.2600300200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03.53.5600300200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0044600300200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR04.54.5600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0055600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR05.65.6600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0066600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR6.256.25600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0077600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR07.57.5600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR0088600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR0099600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01010600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01212600500200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR01515600500200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR17.517.5600500200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheckOrder
CCMR02020600500200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR02525600500200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03030600500200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CCCheck
CCMR03535600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CDCheckOrder
CCMR04040600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CDCheckOrder
CCMR04545600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CDCheckOrder
CCMR05050600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CDCheckOrder
CCMR06060600250200000A@600VACSlo-Blo/Time Lag (T)/Time DelayClass CDCheckOrder

pdf icon AC Protection and Motor Control in HVAC

pdf icon CCMR Series Datasheet

pdf icon Building and Home Automation Application Guide

Today's buildings and homes are equipped with intelligent technologies for safer, more convenient, and energy-efficient living.

pdf icon Motor Protection Guide and Tables

pdf icon The Importance of Motor and Motor Circuit Protection

The importance of effective motor and motor circuit protection cannot be over emphasized. Motors are consistently the largest single cause of industrial and commercial fires, and in today’s highly automated commercial and industrial facilities, the failure of even one relatively minor motor may shut down an entire installation.

CCMR 2/10-30 A IGS 3D Model

CCMR 35-60 A IGS 3D Model

dwg CCMR 2/10-30 A CAD Drawing

dwg CCMR 35-60 A CAD Drawing

plt-icon CCMR Series Peak Let-Thru Curves 2-25A-30A

plt-icon CCMR Series Peak Let-Thru Curves 60A

tc icon CCMR Time Current Curves 2.10A-30A

tc icon CCMR 35-60A Time-Current-Curve


  • Showing 4 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
CCMR060.T FUSE 600V T/D CLASS CD 60A RoHS No 01/30/2006 PbFree No CoC_REACH173_CCMR060.T_05-29-2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.