ZCASE - FHZ Series - ZCASE - FHZ Series

FHZ Series Full
Roll Over to Zoom
FHZ Series Full 5-Stud Closed 5 Stud Empty 5Stud Filled WO Fuses
5 Stud Fuse Holder Filled

The 5 Stud and 7 Stud ZCASE Fuse Holders are configurable products designed for primary high current power distribution. They use a power input terminal, which is usually paired with a ZCASE shunt for the input. With common bussed power, configurable studs (choose M6, M8, or M10) and appropriate ZCASE fuses, a wide variety of configurations are possible.  The dust covers keep dust out of the backside of the fuse box and the cover protects the fuses from debris. 

Features and Benefits 

  • High Current Distribution with Flexible bussing and configurable stud sizes to improve assembly Poka Yoke 
  • Mega range Fuses (40A-600A) can be used in any location, so no dedicated locations improving flexibility 
  • Corrosion resistant coatings 
  • Stainless steel nuts can be applied with high speed nut runners 

Applications 

  • Construction Equipment 
  • Agricultural Equipment 
  • Body Builders 
  • HD/MD Truck

5 Stud ZCASE Fuse Holder
0FHZ0001Z 5 Stud Assembly with Bolts and Bus Bar
0FHZ0002Z
5 Stud Full Assembly with M10 Input
0FHZ0003Z 5 Stud Box Only for Configuration
0FHZ0005Z
5 Stud Full Assembly with M8 Input

7 Stud ZCASE Fuse Holder
0FHZ0006Z      7 Stud Assembly with Bolts and Bus Bar
0FHZ0007Z
7 Stud Full Assembly with M8 Input without Fuses
0FHZ0008Z 7 Stud Box Only for Configuration
0FHZ0009Z
7 Stud Full Assembly with M8 Input

Access specifications, certifications, check availability and order parts below

Catalog #PackagingFuse TypeMaximium amperageRecommended stud torqueTemperature rangeCompare
0FHZ0001ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C
0FHZ0002ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C
0FHZ0003ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C
0FHZ0005ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C
0FHZ0006ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C
0FHZ0007ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C
0FHZ0008ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C
0FHZ0009ZBulkZCASE400A Continuous(M8 Stud) 12-15 Nm-40 C to 105 C

pdf icon FHZ Series Fuse Holder Datasheet

FHZ Series Fuse Holder

pdf icon FHZ Series ZCASE Fuse Holder 2D Print

3D Model - FHZ Series ZCASE Fuse Holder

pdf icon FHZ Series Fuse Holder Instructions

FHZ Series Fuse Holder Instructions

FHZ Series Spotlight

FHZ Series ZCASE Fuse Holder Part Numbers: 0FHZ0001Z, 0FHZ0002Z, 0FHZ0003Z, 0FHZ0005Z, 0FHZ0006Z, 0FHZ0007Z, 0FHZ0008Z, and 0FHZ0009Z


  • Showing 3 items