ATO - FHA Series - ATO Style - In-Line Wire Leaded Fuseholders

holder_fhac2
Roll Over to Zoom

FHA Series In-line ATO Fuse Holders are designed for versatile application of automotive fusing. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with two 4” GXL wire leads for easy in-line installation.

Features and Benefits

  • Standard and Heavy Duty - 4” GXL wire leads on either side for in-line installation
  • Glow Series - 4” UL 1015 wire leads
  • Black TPV body for heat and flame resistance

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyVDC (V)Fuse TypeStockSamplesCompare
0FHA0001XP
0FHA0001SXJ
0FHA0001ZXJ20BulkFuseholders32ATO
0FHA0001HXGLO30Carded ProductFuseholders32 VDCATO
0FHA0002XP30Carded ProductFuseholders32 VDCATO
0FHA0020ZCarded ProductFuseholders32 VDCATO
0FHA0030XPCarded ProductFuseholders32 VDCATO
0FHA0030ZCarded ProductFuseholders32 VDCATO
0FHA0002SXJ
0FHA0002ZXJ30Fuseholders32ATO
FHA120BoxedFuseholdersCheck
FHA1BP20Carded ProductFuseholdersCheck
FHA225BoxedFuseholdersCheck
FHA2BP20Carded ProductFuseholdersCheck
FHA3030BoxedFuseholdersCheckOrder
FHA30BP30Carded ProductFuseholdersCheckOrder
0FHA0001XPGLO20Carded ProductFuseholders32ATO