00556670 - ABS 24V - Small Series

556670
Roll Over to Zoom

24V electrical coils with ABS are used to connect a trucks tractor and a semitrailers in the commercial vehicles sector, conforming to ISO 7638-1 and ISO 7638-2. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms. 

The cables conform to ISO 4141 with external sheath made of Polyurethane (TPU) and are available only with small size 30 mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards
  • External Polyurethane sheath provides high flexibility together with good mechanical characteristics even at very low temperature
  • Polyurethane version has 3.5 m and 4.5 maximum extensible length
  • All coils are available with a bending protection grommet
Property (Mouseover for details) Value
Voltage 24V
Cable Material Polyurethane
Cable Diameter 13.5 mm
Turn Diameter 30 mm
Cable Cores 2x4+3x1.5 mmq
Maximum Extended Working Length 4.5 m
Agency Approval - ISO 7638-1
Connector Material Plastic