Standard High Current Relays


  • Continuous Duty SPST

    Continuous Duty SPST

  •  Continuous Duty Solenoid Relays

  • Packaging: Blister Pack, Box, Bulk

  • Description: Continuous Duty Solenoid Relay 200A 12V SPST, Continuous Duty Solenoid Relay 200A 24V SPST, Continuous Duty Solenoid Relay 35A 12V SPST, Continuous Duty Solenoid Relay 65A 12V SPST, Continuous Duty Solenoid Relay 65A 24V SPST, Continuous Duty Solenoid Relay 85A 12V SPST, Continuous Duty Solenoid Relay 85A 24V SPST, Continuous Duty Solenoid Relay 85A 36V SPST, Continuous Duty Solenoid Relay 85A 6V SPST

  • Normally Open/Normally Closed: Normally Closed, Normally Open

  • Intermittent Duty SPST

    Intermittent Duty SPST

  • 24V Insulated Intermittent Duty SPST Solenoid

  • Packaging: Box, Bulk

  • Description: 120 A Make and 65 A Break
    10 sec On 30 min Off, 750 A Make and 100 A Break
    10 sec On 20 min Off, Continuous Duty Solenoid Relay 120A 24V SPST, Continuous Duty Solenoid Relay 750A 12V SPST, Continuous Duty Solenoid Relay 750A 6V SPST, Intermittent Duty Solenoid Relay 750A 12V SPST, Intermittent Duty Solenoid Relay 750A 12V SPST w/Phenolic Case

  • Normally Open/Normally Closed: Normally Open

  • Plastic Body Continuous Duty SPST

    Plastic Body Continuous Duty SPST

  • Plastic Body Continuous Duty SPST

  • Packaging: Blister Pack, Box, Bulk

  • Description: Continuous Duty Solenoid Relay 100A 12V SPST, Continuous Duty Solenoid Relay 100A 24V SPST, Continuous Duty Solenoid Relay 200A 12V SPST, Continuous Duty Solenoid Relay 225A 12V SPST, Continuous Duty Solenoid Relay 225A 15V SPST, Continuous Duty Solenoid Relay 225A 24V SPST, Continuous Duty Solenoid Relay 225A 48V SPST

  • Normally Open/Normally Closed: Normally Open