CAN Controllers and Plug In Relays


  • MicroPlex 7XHL

    MicroPlex 7XHL

  • MicroPlex 7XHL

  • Description: Can Controller 7H, Can Controller 7L, Can Controller 7X, MicroPlex Starter Kit 7H, MicroPlex Starter Kit 7L, MicroPlex Starter Kit 7X

  • Voltage rating: 9-30

  • Ingress rating: IP67

  • Plug-In Relay

    ISO Micro Relays

  • MicroRelays - See Specifications Below for Details

  • Package Type: Bulk

  • Description: 25 A Normally Open 20 A Normally Closed @ 12 Vdc micro relay, Sealed 25 A Normally Open 20 A Normally Closed @ 12 Vdc micro relay

  • Form: A, C

  • Plug-In Relay

    ISO Mini Relays

  • Heavy Duty Relays - See Specifications Below for Details

  • Package Type: Bulk

  • Description: 20 A Normally Open 15 A Normally Closed @ 24 Vdc, 20 A Normally Open 15 A Normally Closed @ 24 Vdc mini relay with snap-in bracket, 40 A Normally Open 30 A Normally Closed @ 12 Vdc, 40 A Normally Open 30 A Normally Closed @ 12 Vdc mini relay with snap-in bracket, Sealed 20 A Normally Open 15 A Normally Closed @ 24 Vdc, Sealed 40 A Normally Open 30 A Normally Closed @ 12 Vdc

  • Form: 2A, A, C

pdf icon MicroPlex Datasheets

pdf icon MicroPlex 7XHL 2D Prints

Part Numbers: LFMCRPLXKIT7X LFMCRPLXKIT7L LFMCRPLXKIT7H LFMCRPLX001 LFMCRPLX002 LFMCRPLX003