XT Series - MIDI and ATO Fuse PDM with integrated sealed plug outputs

Series: XT
Questions? Contact Littelfuse Support
880073
Roll Over to Zoom
  • Three 30A–200A MIDI® fuse locations (fuses sold separately) 
  • Four 1A-40A ATO® fuse locations (fuses sold separately) 
  • Eliminates multiple factory or field interconnections  
  • Sealed cover protects internal fuses from harsh weather environments 
  • Stainless steel hardware provides superior corrosion resistance  
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads

Access specifications, certifications, check availability and order parts below

Catalog #Maximium continuous voltageMax total continuous current per circuitRecommended ring terminal (high-amp)Recommended ring terminal (low-amp)Ingress ratingIgnition protectionVibrationShockHumidityTemperature rangeFuse TypeCompare
88007332V DCMIDI: 170 A (85% of max fuse rating)
ATO: 30 A (85% of max fuse rating)
5/16in (M8)#8 (M4)IP59KISO 8846
SAE J1171
8 G50 G0-95% RH-55C to 125CMIDI
ATO