SL Series - SL Power Distribution Module with Manual Control

Series: SL
Questions? Contact Littelfuse Support
SL
Roll Over to Zoom
880075 880076

High-amp circuits can be disconnected with remote switch SL PDM (PN 880075) or manual/remote switch SL PDM (PN 880076). SL PDM designed to disconnect high-amp circuits remotely through the use of a remote switch. 880076 can be disconnect through the use of switch on unit. Ideal for low-amp “always on” loads including clock memory, alarms, tachograph, and telematics (e.g. Qualcomm) modules; and for high-amp circuits such as vehicle control modules, inverters, and auxiliary circuits. Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box, or on vehicles carrying hazardous loads. Water and dust-resistant to IP59K, permitting high temperature, high-pressure washing. Provides the benefits of a sealed cover, but allows water to escape if the cover is mistakenly unsecured. Tin-plated copper studs provide maximum conductivity and significantly lower contact resistance. Stainless steel hardware provides superior corrosion resistance. Also available with pre-installed fuses to customer needs. These products are customer-limited. Please consult Littelfuse for details. Fuses sold separately.

Features and Benefits

  • Provides main battery shutdown from a remote location.
  • Optional manual control knob switches high-amp circuits.
  • Three switched 30A to 200A MIDI® fuse locations.
  • Four unswitched 24-hour 1A-20A ATO® fuse locations.
  • Eliminates significant factory or field interconnections.

Access specifications, certifications, check availability and order parts below

Catalog #VoltageMax total continuous currentMax total continuous current per circuitMounting provisionsIgnition protectionAgency Approval - VibrationAgency Approval - ShockAgency Approval - HumidityTemperature rangeMaterialFuse TypeInput TerminalsNumber of CavitiesCompare
88007512V DC300A @ 85C
240A @ 105C
MIDI: 170A (85% of max fuse rating)
ATO: 30A (85% of max fuse rating)
9mm (M8 Hardware)ISO 8846
SAE J1171
8 G50 G0-95% RH-50C to 105CUL94-V0 ThermoplasticMIDI
ATO
M8 Stud7
88007612V DC300A @ 85C
240A @ 105C
MIDI: 170A (85% of max fuse rating)
ATO: 30A (85% of max fuse rating)
9mm (M8 Hardware)ISO 8846
SAE J1171
8 G50 G0-95% RH-50C to 105CUL94-V0 ThermoplasticMIDI
ATO
M8 Stud7