Fuse Only PDM


  • 880089

    LX Series

  • MIDI and ATO Fuse Entire Vehicle Electrical Distribution and Ground Return Center

  • Maximium continuous voltage: 60V DC

  • Max total continuous current: 200A, 600A

  • Max total continuous current per circuit: MIDI: 170 A (85% of max fuse rating)
    ATO: 30 A (75% of max fuse rating)

  • 880075

    SL Series

  • PDM and bi-stable switching relay with sealed plug outputs

  • Voltage: 12V DC

  • Max total continuous current: 300A @ 85C
    240A @ 105C

  • Max total continuous current per circuit: MIDI: 170A (85% of max fuse rating)
    ATO: 30A (85% of max fuse rating)

  • 880073

    XT Series

  • MIDI and ATO Fuse PDM with integrated sealed plug outputs

  • Maximium continuous voltage: 32V DC

  • Max total continuous current per circuit: MIDI: 170 A (85% of max fuse rating)
    ATO: 30 A (85% of max fuse rating)

  • Recommended ring terminal (high-amp): 5/16in (M8)