MiniFlec Series - Flexible Electrical Center

Series: MiniFlec
Availability: Special Order Only

This item is Special Order and has minimum order quantities and may have longer lead times.

Questions? Contact Littelfuse Support
Power-Distribution-Modules-MiniFlec
Roll Over to Zoom
Power-Distribution-Modules-MiniFlec Power-Distribution-Modules-MiniFlec-Back Power-Distribution-Modules-MiniFlec-Covered Power-Distribution-Modules-MiniFlec-Empty
Power-Distribution-Modules-MiniFlec-Front

The standard MiniFlec is a compact, front access, internally bussed, connectorized, sealed power distribution module, suitable for mounting in rugged commercial vehicle applications. The MiniFlec is a product that has dense concentration of high power circuits and accepts plug devices like automotive fuses, diodes and relays to protect and control complex electrical systems. An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

Features and Benefits 

Uses 3 Form C 280 Series Relays, 3 Form A 280 Ultra Micro Series Relays, and One ISO Mini Relay 

All relays share common ground circuit 

Can hold 11 MINI fuses and 2 higher amperage MCASE+ fuses 

Designed for panel mounting (rear fed connectors). Base compression limiters prevent over-torquing when unit is mounted 

Tethered cover securely latches to base, with positive AssureLatch yellow latches 


Applications 

Main electric system distribution and protection 

Secondary box to add in additional capacity 

Sealed rugged enclosure protects internal circuitry from harsh environments such as high shock, vibration, moisture and contaminants 

Sealed to IP67 

Included tether connects cover to base preventing misplacement 

Includes 6 spare fuse locations (4 MINI Fuses / 2 MCASE Fuses)

 

The MiniFlec can be built specific to your design requirements and is a special order product. Please talk to your local representative for additional details. 


Access specifications, certifications, check availability and order parts below

Catalog #DescriptionVoltageMax total continuous currentMax total continuous current per circuitIngress ratingVibrationTemperature rangeDimensionsFuse TypeCheck StockInput TerminalsStockCompare
LFMX0007Z-01Standard Unloaded MiniFlec Power Distribution Module9-16V
18-32V
150AMINI: 30A
MCASE: 60A
IP67
IP69K
IEC529
ISO 16750-4-40C to 85C126 x 157 x 96MINI
MCASE
Relays
YesM8 StudCheck