Arc-Resistant Switchgear

Find Littelfuse Startco Capabilities

Arc-resistant switchgear uses an explosion-resistant door and directed venting to protect equipment and workers from the force of the arc. The explosion is contained in the cell, limiting the damage to both equipment and personnel. Littelfuse manufactures 600 V to 25 kV single high or two high arc resistant gear to type 2B for indoor or outdoor applications. Littelfuse is able to use breakers from a wide range of major equipment manufacturers to meet specific customer requirements. Littelfuse arc-resistant switchgear is a fully welded and built from 10 gauge steel and ¼” steel angles and has a special paint finish for corrosive environments.



Arc Resistant Switchgear