FlexMod Battery Isolator Controller Series - FlexMod Smart Battery Isolator Controller

FlexMod Battery Isolator Controller
Roll Over to Zoom
48540 flexmod harness features
The FlexMod Smart Battery Isolator Controller unit monitors two battery banks and controls one or more relays or contactors to make sure starting power is protected by isolating the starting and auxiliary battery banks. Turns any electromecanical solenoid or relay into a battery isolator and works with ECM controlled alternators. System will disconnect load after 1 sec of excessive current, and auto-recover after 10 seconds.

Programmable unit can be setup with custom parameters by select authorized distributors.

Features & Benefits

  • Compact design (4” x 3” x 1”) unit is waterproof, dustproof and vibration-proof.  Mounts anywhere on a vehicle, even places where road-splash is a problem. Sealed to IP67 standard. 
  • Isolates main and auxiliary batteries when system voltage drops below 12.7 Vdc, and automatically reconnects battery banks at 13.2 Vdc. Preserves starting power; eliminates downtime and jump starts due to dead batteries.
  • Start assist feature provides boost to starting battery, when needed.
  • Compatible with modern electronically controlled alternators (some diode Battery Isolators are not). Smart Battery Isolator Controller eliminates false battery warnings created by diode isolators.
  • Status light output drives remote light, informing operator when banks are connected
  • Unit is autoranging - senses 12V or 24V systems.
Mounting: Four 9/32" (7.2mm) dia. holes
Size: 4.0 x 2.7 x 1.3" (102 x 69 x 33mm)

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionCaseContinuous currentVoltageCompare
48540FlexMod Battery Isolator Controller UnitBlue Thermoplastic10A32 VDC
48540-01FlexMod Battery Isolator Controller Unit and 12805 HarnessBlue Thermoplastic10A32V
48540-01-BX
48740-01Programmable FlexMod Battery Isolator Controller Unit and HarnessBlue Thermoplastic
48740
Obsolete: 2019 -01-01
Programmable FlexMod Battery Isolator Controller UnitBlue Thermoplastic

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.