Diode Battery Isolators Series - Battery Isolator 200A

Diode Battery Isolators
Roll Over to Zoom
48051 48070 48090 48120
48122 48160 48161 48162
For vehicles with two batteries, these devices electrically isolate the batteries to prevent the battery with the higher charge from draining into that with the lower charge. In addition, both batteries can be charged simultaneously from one source.

The amp rating of each item is the maximum alternator rating. Most alternators on new vehicles have an integral electronic voltage regulator that requires the use of the 4-stud battery isolator. The small 4th stud is for connection to a circuit switched by the ignition switch. The newer alternators were first introduced by Delco and are therefore sometimes called 'Delcotron-type alternators'. A 4-stud battery isolator can be used with older pattern alternators (in this case the 4th stud will remain unconnected), but a 3-stud battery isolator cannot be used with the Delcotron-type alternator.

Features
  • General purpose Battery Isolators for 12-36V DC negative ground systems
  • Electronic components are embedded to give excellent protection from adverse conditions, such as contamination and vibration
  • Integral heat sink provides efficient heat dissipation

Per Leg Ratings
Battery isolators have a 'per leg' rating which indicates the maximum current it can deliver to either battery. All Littelfuse Cole Hersee brand battery isolators have a per leg rating equal to half the alternator rating. For example, the 48051 with a rating of 75A has a per leg rating of 37.5A per leg.

Ordering Information

Part Number Amp Notes
48051 75 A Used to isolate medical equipment batteries from vehicle batteries. With Schottky diode, to comply with Federal Spec. KKK-A-1822B
48070 70 A Use with alternators that do not have integral electronic voltage regulator
48090 90 A Use with alternators that do not have integral electronic voltage regulator
48092 90 A For use with Delcotron-type alternators
48120 140 A Use with alternators that do not have integral electronic voltage regulator
48122 140 A For use with Delcotron-type alternators
48160 200 A Use with alternators that do not have integral electronic voltage regulator
48161 250 A Used to isolate medical equipment batteries from vehicle batteries. With Schottky diode, to comply with Federal Spec. KKK-A-1822B
48162 200 A For use with Delcotron-type alternators

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionCaseContinuous currentVoltageCompare
4805175 A Battery IsolatorBlue Heatsink75A
48051-BX75 A Battery IsolatorBlue Heatsink75A
4807070 A Battery IsolatorBlue Heatsink70A36 VDC
48070-BX70 A Battery IsolatorBlue Heatsink70A36 VDC
4809090 A Battery IsolatorBlue Heatsink90A36 VDC
48090-BX90 A Battery IsolatorBlue Heatsink90A36 VDC
48120140 A Battery IsolatorBlue Heatsink140A36 VDC
48120-BX140 A Battery IsolatorBlue Heatsink140A36 VDC
48122140 A Battery IsolatorBlue Heatsink140A36 VDC
48122-BX140 A Battery IsolatorBlue Heatsink140A36 VDC
48160200 A Battery IsolatorBlue Heatsink200A36 VDC
48160-BX200 A Battery IsolatorBlue Heatsink200A36 VDC
48161250 A Battery IsolatorBlue Heatsink250A24 VDC
48161-BX250 A Battery IsolatorBlue Heatsink250A24 VDC
48162200 A Battery IsolatorBlue Heatsink200A36 VDC
48162-BX200 A Battery IsolatorBlue Heatsink200A36 VDC
48092
Obsolete: 2019 -01-01
90 A Battery Isolator

pdf icon Battery Isolator Wiring Guide for Delcotron Alternators

IF-128

pdf icon Battery Isolators 2D Prints

Battery Isolator Part Numbers: 48092 48122 48162 48080 48070 48090 48120 48160 48051 48161