Battery Isolators


  • battery isolators

    Diode Battery Isolators

  • 2-, 3- & 4-Stud Battery Isolators for Various Alternators & Medical Vehicles

  • Description: 140 A Battery Isolator, 200 A Battery Isolator, 250 A Battery Isolator, 70 A Battery Isolator, 75 A Battery Isolator, 90 A Battery Isolator

  • Details: Schottky Diode - Comply With Federal Spec KKK-A-1822B for Ambulances, Use with Alternators without Integral Electronic Voltage Regulator, Use with Delcotron-Type Alternators

  • Installation: Two 9/32 dia holes