UL Class Fuses


pdf icon CCMR Series Datasheet

pdf icon Motor Protection Guide and Tables

pdf icon The Importance of Motor and Motor Circuit Protection

The importance of effective motor and motor circuit protection cannot be over emphasized. Motors are consistently the largest single cause of industrial and commercial fires, and in today’s highly automated commercial and industrial facilities, the failure of even one relatively minor motor may shut down an entire installation.

CCMR 2/10-30 A IGS 3D Model

CCMR 35-60 A IGS 3D Model

CCMR 2/10-30 A CAD Drawing

CCMR 35-60 A CAD Drawing

plt-icon CCMR Series Peak Let-Thru Curves 2-25A-30A

plt-icon CCMR Series Peak Let-Thru Curves 60A

tc icon CCMR Time Current Curves 2.10A-30A

tc icon CCMR 35-60A Time-Current-Curve

Littelfuse Fuses JTD_IDicon JTD Series Datasheet

tc icon JTD_ID Series Time Current Curves

plt-icon JTD_ID Series Peak Let-Thru Curves

pdf icon 2020-10-20_IATF 16949_Piedras Negras Mexico

Littelfuse_Mexico_PiedrasNegras_ISO14001icon 2021-02-14_ISO 14001 2015_Piedras Negras Mexico

PDF Icon LLNRK and LLSRK Series Datasheet

plt-icon LLSRK_ID Series Peak Let-Thru Curves

tc icon LLSRK_ID Series Time Current Curves

tc icon LLSRK Series Time Current Curves

plt-icon LLNRK Series Peak Let-Thru Curves

tc icon LLNRK Series 1/10A - 600A Time Current Curves

LLNRK 1/10-30 3D Model IGS

LLNRK 35-60 3D Model IGS

LLNRK 70-100 3D Model IGS

LLNRK 110-200 3D Model IGS

LLNRK 225-400 3D Model IGS

LLNRK 450-600 3D Model IGS

LLNRK 1/10-30 CAD Drawing DXF

LLNRK 35-60 CAD Drawing DXF

LLNRK 70-100 CAD Drawing DXF

LLNRK 110-220 CAD Drawing DXF

LLNRK 225-400 CAD Drawing DXF

LLNRK 450-600 CAD Drawing DXF

PDF Icon KLNR and KLSR Series Datasheet

plt-icon KLSR Series Peak Let-Thru Curves

tc icon KLSR Series Time Current Curves

KLSR 1-30 3D Model IGS

KLSR 35-60 3D Model IGS

KLSR 70-100 3D Model IGS

KLSR 110-200 3D Model IGS

KLSR 225-400 3D Model IGS

KLSR 450-600 3D Model IGS

KLSR 1-30 CAD Drawing DXF

KLSR 35-60 CAD Drawing DXF