Surface Mount


  • Littelfuse_TVS_Diode_P4SMA

    P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 400

  • IPP 10x1000μs (A): 0.5, 0.6, 0.7, 0.8, 0.9, 1, 1.2, 1.3, 1.5, 1.7 more

  • P6SMB

  • 600W Transient Voltage Suppression (TVS) Diode in DO-214AA Package

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 600

  • IPP 10x1000μs (A): 0.7, 0.8, 0.9, 1, 1.1, 1.3, 1.5, 1.8, 1.9, 2.2 more