Industrial Shock-Block


  • Littelfuse Industrial Shock-Block

    SB6100

  • Special-Purpose Ground-Fault Circuit Interrupter (GFCI), Class C and Class D Industrial Shock Block ...More

  • Conformally Coated PWB: Standard

  • Dimensions: 453.8x 406.2 mmx 223.3 mm, 455.0 x 340.7 mmx 174.9 mm

  • Frequency (Hz): 60

pdf icon SB6100 Datasheet

Special Purpose Ground-Fault Circuit Interrupter (GFCI) and Equipment Ground-Fault Protective Device (EGFPD).

pdf icon SB6100 Manual

The SB6100 Industrial Shock-Block is available as a special-purpose ground-fault circuit interrupter (GFCI) or as an equipment ground-fault protective device (EGFPD).

pdf icon Special-Purpose GFCI for Industrial Applications - Brochure

dwg SB6000 Industrial Shock-Block Enclosed CAD

dwg SB6000 Industrial Shock-Block Open Chassis CAD

pdf icon Industrial Shock-Block SB6100 FAQ

SB6100 Industrial Shock-Block Technical FAQ

pdf icon Preventing Electrocutions and Injury with Industrial GFCIs

Electrical accidents are far more common than one might think. It is important to do everything possible to keep your employees safe and your business up and running.

SB6100 (Open Chassis) STP 3D Model

pdf icon AC6000 Industrial Shock-Block Cart Manual

The AC6000-CART is a two-wheeled cart for enclosed models of an SB6100 Industrial Shock-Block. It provides mobility for an SB6100 that is not powered.

pdf icon AC6000 Industrial Shock-Block Mounting Frame Manual

The AC6000-MNT is a universal mounting frame for attaching an SB6100 Industrial Shock-Block to an AC6000-CART or other vertical surface.